Overview
The PTX130W-30W-EVK wireless charging (WLC) evaluation kit combines the high-efficiency, high-power PTX130W NFC WLC IC with the PTX30W fully integrated, high-power harvesting WLC listener IC. Users are able to cut development time and effort with increased flexibility for NFC wireless charging with this complete system reference design.
The evaluation kit simplifies NFC wireless charging development by enabling up to 1W charging power demonstration, evaluation with customer target devices, and RF testing using custom antennas. It also supports software evaluation and integration.
Features
- Demonstrate up to 1W charging power on the PTX30W listener
- Evaluate NFC wireless charging with customer target device
- Mockup with own antenna for RF evaluation
- Software evaluation and integration
Sample & Buy
10009230-PTXWLCEK1
ActiveApplications
Support
Support Communities
- Access to documents and software for PTXWLCEK
Hi, I purchased a set of eval boards several weeks ago, PTXWLCEK, and have not been able to receive access to the WLC config software, or the datasheets or other documentation I need to be successful in implementing a design around PTX30W/PTX130W.
Jun 19, 2024