Features
- Integrated with 700V, 150mΩ SuperGaN FET
- JEDEC‑qualified GaN technology
- Zero‑standby‑power consumption
- Supports single‑layer PCB design to reduce system cost
- Supports rapid‑charge adapters and other power profiles
- Operates in adaptive MMC and line/load‑adaptive CCM or QR mode
- Improves efficiency and eliminates audible noise
- Enables optimization for size, efficiency, and EMI performance
- Dual‑polarity auxiliary‑winding voltage sensing for improved EMI and simplified transformer design
- Optimized gate drive for GaN power devices
- Supports CV and CC regulation in fine steps using SSR control
- Supports switching frequencies up to 270kHz
- Built‑in protections: brown‑in, brown‑out, output short‑circuit, output over‑voltage, optocoupler failure
- User‑adjustable internal OTP threshold
Description
The RRW22111 is a System‑in‑Package (SiP) product that integrates a 700V SuperGaN® FET with a high‑performance AC/DC primary‑side digital flyback controller for secondary‑side regulation (SSR) that enables zero‑standby‑power rapid‑charge applications. It operates in Renesas’ patented constant‑frequency quasi‑resonant (QR) switching mode with adaptive multi‑mode control (MMC). The RRW2211x is optimized to work with Renesas’ secondary-side controllers, the iW780/iW610 or RRW30110/RRW43010 chipset, which integrates SSR, synchronous rectification (SR) control, and USB Power Delivery (PD) 3.2 with Programmable Power Supply (PPS) support. Typical designs use the RRW22111 for 45W to 65W and above, and PD travel adapters built with the RRW2211x and iW780 chipset can achieve below 5mW no‑power consumption when the USB cable is detached.
MMC includes PWM, PFM, and burst‑mode operation to optimize efficiency and EMI performance. The RRW22111 and iW780 chipsets support tight multi‑level CV and CC regulation with fast, smooth transitions. SSR digital compensation eliminates external loop‑compensation components while maintaining stability under all operating conditions.
Renesas’ proprietary digital control enables high efficiency, high‑accuracy voltage and current control, and fast dynamic load response, all while reducing system cost. The combination of QR switching, MMC operation, and SSR‑based regulation supports modern rapid‑charge requirements.
Parameters
| Attributes | Value |
|---|---|
| Topology Characteristic | SSR Flyback |
| Control Mode | Peak Current Mode DCM/CCM |
| UVLO Rising (V) | 15.3 |
| UVLO Falling (V) | 7.5 |
| VBIAS (Max) (V) | 42 |
| PWMs (#) | 1 |
| Output Power Max (W) | 100 |
| Switching Frequency (KHz) | 70 - 270 |
| Controller / Integrated | Integrated |
| Advanced Features | SuperGaN Integrated |
| Simulation Model Available | No |
| Temp. Range (°C) | -40 to +150°C |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| QFN8x8 | 8 x 8 x 0.85 | 22 |
Product Comparison
Application Block Diagrams
| Integrated Single-Stage Onboard Charger Using Motor Winding Filter Integrated EV powertrain platform combining OBC, DC/DC, traction inverter, and control functions for higher efficiency and lower cost. | |
| 6.6kW Single-Stage Onboard Charger (OBC) Single-stage GaN-based bidirectional onboard charger with DAB topology, delivering high efficiency, compact size, and enhanced reliability. |
Additional Applications
- USB PD adapters for smartphones, tablets, and laptops
- Power supplies for TVs, networking equipment, appliances, and auxiliary power
Applied Filters: