Overview
Description
This product is a real-time operating system (real-time OS) that is an implementation of the μITRON4.0 specification. μITRON is the predominant real-time OS for embedded systems in Japan. Its low resource requirements, outstanding real-time performance, and broad range of service calls make it very suitable for embedded systems requiring true real-time and multi-tasking capabilities.
In addition, its high degree of compatibility with the CS+ IDE and the configurator which automatically generates startup files will help you greatly reduce development times and get your products to market more quickly.
This product is also available in the free trial version.
Important:RI850V4 V2 is not a multicore OS. However, while it does not support multicore OS functionality, it can be run at the same time on each of the cores of a multicore MCU.
Important:This product is a separate product from RI850V4 V1.00.xx.
Features
- Conformance with the µITRON4.0 Specification
The design conforms with the µITRON4.0 Specification, which prescribes a representative OS architecture for embedded control. - Excellent portability
To support its execution in various environments, the RI850V4 is separated into the target-dependent section for hardware-dependent processing and the parts for use in the user’s own code. Sample files of source code are provided. This enhances portability to various execution environments and facilitates customization. - ROM-based implementation
Since the system is a real-time and multi-tasking OS designed on the assumption of usage in embedded execution environments, it was designed to be compact and ready for ROM-based implementation. A system can be configured with only those service calls that are actually used in the user’s application being linked (rather than all service calls provided by the RI850V4), so a real-time/multi-tasking OS which is optimally compact in terms of the user's needs can be configured. - Realization of memory savings
The ability to disable preemption provided by the RI850V4 can reduce a system's memory requirements. - Interlinking with the CS+ Integrated Development Environment from Renesas Electronics[Learn More]
- Automatic settings for options required in building the OS
- Displaying the states of OS control objects such as tasks, semaphores, etc. (Resource Information)
- Graphical display of the history of task operations and of issuing service calls(Task Analyzer. For the RH850G3MH core products, only software trace mode is available.)
- Support by the MULTI integrated development environment from Green Hills Software, Inc.[Learn More]
- Supported compiler: CC-RH, GHS
- Learn More
Release Information
OS
Latest Ver.: V2.01.01
Released: Jun 1, 2016
Details of upgrade (See Tool News)
Operating Environment
Agreement Details
User's Manual ( Coding: RI850V4 V2 Real-Time Operating System User's Manual: Coding (PDF | English, 日本語) | All )
CS+ interface plug-ins (Real-time OS Common plug-in)
Latest Ver.: V3.03.00
Released: Jul 1, 2016
CS+ interface plug-ins (Plug-in for RI850V4 V2)
Latest Ver.: V2.02.00
Released: Jul 1, 2016
Target Devices
Contact us if you are considering purchasing this product for use with a device of the RH850/P1x-C or RH850/P1M-E group.
Additional Details
Cooperating Tools
- Supported compiler: CC-RH, GHS 1
- Supported IDE: CS+, MULTI 2
- GHS is a compiler package from Green Hills Software.
- MULTI is an IDE from Green Hills Software.
Functions
The RI850V4 kernel consists of the following modules. Each module is provided by functions (service calls) .
- Task management functions
Provided by the RI850V4 include a function to reference task statuses such as priorities and detailed task information, in addition to a function to manipulate task statuses such as creation, activation and termination of tasks. - Task dependent synchronization functions
Changes task status from other task, and synchronizes tasks. - Task exception handling function
Task exception handling function is unsupported. - Synchronization and communication functions
The synchronization and communication functions of the RI850V4 consist of Semaphores, Eventflags, Data Queues, and Mailboxes that are provided as means for realizing exclusive control, queuing, and communication among tasks.- Semaphores: In the RI850V4, non-negative number counting semaphores are provided as a means (exclusive control function) for preventing contention for limited resources (hardware devices, library function, etc.) arising from the required conditions of simultaneously running tasks.
- Eventflags: Provides 32-bit eventflags as a queuing function for tasks.
- Data Queues: Provides the data queues that have the data queue area in which data read/write is enabled for transferring the prescribed size of data.
- Mailboxes: Provides a mailbox, as a communication function between tasks, that hands over the execution result of a given processing program to another processing program.
- Extended synchronization and Communication functions
Provides Mutexes as the extended synchronization and communication function for implementing exclusive control between tasks. - Fixed-Sized Memory Pools
When a dynamic memory manipulation request is issued from a processing program in the RI850V4, the fixed-sized memory pool is provided as a usable memory area. - Variable-Sized Memory Pools
When a dynamic memory manipulation request is issued from a processing program in the RI850V4, the variable-sized memory pool is provided as a usable memory area. - Time management functions
Provides methods to implement time-related processing (Timer Operations: Delayed task wakeup, Timeout, Cyclic handlers) by using base clock timer interrupts that occur at constant intervals, as well as a function to manipulate and reference the system time. - System state management functions
Provides functions for referencing the system status such as the context type and CPU lock status, as well as functions for manipulating the system status such as ready queue rotation, scheduler activation, or the like. - Interrupt management functions
The RI850V4 provides as interrupt management functions related to the interrupt handlers activated when an interrupt (maskable interrupt, software interrupt, reset interrupt) is occurred. - Service call management functions
Provides the function for manipulating the extended service call routine status, such as registering and calling of extended service call routines. - Scheduler
The scheduling functions provided by the RI850V4 consist of functions manage/decide the order in which tasks are executed by monitoring the transition states of dynamically changing tasks, so that the CPU use right is given to the optimum task.
Specifications
| Maximum number of tasks | 255 |
|---|---|
| Number of priority levels | 32 |
| Number of Service calls | 118 |
| Performance (Time takes for a target task to be executed after the wup_tsk is issued.) | 4.75 microseconds (RH850E/F1L, in 80MHz equivalent, embedded memory) |
| Kernel code size | 20K bytes 1 |
| Kernel RAM usage per task | data : 32 bytes stack : 132 bytes |
- The value is the maximum value in the case of using all service calls that provided by the RI850V4. It vary depending on the type of service call to be used.
Components
| Provided items | Explanation | Note |
|---|---|---|
| Kernel source program | Source files for the kernel | Provided only with mass- production licenses which include source code. |
| Kernel library | Kernel library for system building | - |
| Standard header files |
| Header files are provided in C language. |
| Command line configurator | Outputs all types of definition files from the cfg file that describes the structure parameters in text. | - |
| Sample program | A simple program using ITRON. | - |
CS+ interface plug-ins
|
| - |
| Manual | User's manual | - |
Flow of Processing

About Trial
We provide a trial software of the RI850V4 so that you can try out the functions and performance of RI850V4 before purchasing it. No support, including responses to inquiries through contact points, is provided for the trial software. Please accept this before using the trial software. In addition, please read through the Software User License Agreement ITRON (PDF | English, 日本語) and following notes before downloading.
Before downloading
Cautionary Notes
- Difference with the Product Version
Although the performance and functionality are the same as the product version, RI850V4 real-time OS of the trial software has the restrictions described below.- The RI850V4 V2 real-time OS stops operating after running for 60 minutes (the program enters an infinite loop).
- The following service calls cannot be used.
- set_tim
- get_tim
- Using the OS for Finished Products
If you intend to embed the RI850V4 real-time OS in a finished product, use the product version. We do not offer any technical support services in case of troubles by using trial software. - Prohibition of Redistribution
Redistribution of the software tool to third parties is strictly prohibited.
Operating Environment
The operating environment is same as the product version. Refer to Operating Environments of Products.
Installation
Please refer to RI850V4 Real-time OS for RH850 Family (Supported by CS+) Trial Software Further note (PDF | English, 日本語).
Download
- [Trial Software] RI850V4 V2.01.01 Real-time OS for RH850 Family (ZIP | English, 日本語)
- RI850V4 Release Note and User's Manual Product manuals are not included in the installer, please download them.
Support
Support Communities
- To know which dev kit will support for FreeRTOs with UART compatibility with version among RH850 series
Hi team Which dev kit(vendor) will support for FreeRTOs along with UART compatibility and FreeRTOs version . Thank you
Feb 14, 2024 - How to declare FREERTOS in RH850 using CS+ IDE?
Hi Everyone, In My project I'm using RH850F1KM mcu for UDSonCAN with uart. Whenever adding RTOS folder in my project, CAN and uart not working properly but without RTOS is working fine. Anyone suggest me for how to add RTOS in my project in proper way. Programming IDE is ...
Oct 29, 2024 - RTOS RH850 F1KM-S1
Hi Renesas team, I am working on RH850 F1KM-S1 microcontroller, I want to implement RTOS for this microcontroller. Can you please guide me.
Aug 5, 2024
Knowledge Base
- RI850V4 V2 sample project for MULTI cannot be built
The RI850V4 V2 sample project for MULTI is located in the following directory, but the project cannot be built by just copying it. C:\Program Files\Renesas Electronics\CS+\CC\RI850V4RH\sample\rh850_ghs This is because in the project settings, the paths of library, include-path,and the configurator ...
May 31, 2017 - Precautions when using CC-RH -strict_std option in RI850V4 V2 sample project for CS+
CC-RH -strict_std option is added after the release of RI850V4 V2.In the RI850V4 V2 sample project for CS+, we have found that specifying the compile options -lang=c99 and -strict_std at the same time to strictly conform to the C99 language standards causes problems. As a ...
Nov 12, 2020 - Service calls for release sometimes return which are not contain in UM
Breaking of a task stack or a task stack breaking the OS management table are the possible reasons. Check the behavior after increasing the sizes of task stacks. Unintended incrementation of a stack before or after the task concerned might also cause this, rather than the actual stack for the ...
Jul 14, 2015