Features
- Voltage: 3V to 5.5V
- Package: 144/176-pin LFQFP, 233-pin BGA
- Memory: SRAM Max. 312KB, Program Flash Max. 4MB
- Timer: 32-bit Timer (ch) x 8, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 2, Timer for OS x 5ch, Encoder Timer x 1ch, Real-Time Counter x 1ch
- PWM: PWM Output x 80, 3-phase PWM Output Function
- Analog Function: 10-bit A/D Converter (ch) x 22, 12-bit A/D Converter (ch) x 24
- On-chip Oscillator Freq. (MHz): 8 MHz, Low Speed: 240 kHz
- Others: PLL, RTC, Power-On Reset, Low Voltage Detection
Description
The RH850/F1M is a 32-bit single-chip microcontroller with one RH850G3 core. The key features of the RH850/F1M are low power consumption, high processing power and a wide variety of internal peripheral functions. In order to correspond to various in-vehicle systems, several combinations of memories and packages are provided.
Applications
- Body
| Part Number | Status | Samples | Stock | Package |
|---|---|---|---|---|
| RH850/F1M-DUMMY | NRND | N/A | Out of Stock | Package |
Filters
Applied Filters
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Flyer
- Application NoteAI-generated Summary: The document explains how to integrate and use IAR Systems compilers within the e² studio development environment for Renesas microcontrollers. It details the installation of IAR Embedded Workbench and IAR Eclipse plugins, project creation, build configuration, and build execution using IAR compilers. The guide focuses on the RA family with the IAR ARM compiler but applies similarly to other Renesas devices. It also recommends using standalone Flexible Software Package configurators for RA and RZ families to enhance development. The environment setup assumes Windows 10 64-bit, e² studio 2024-07, and IAR tools installed.
- Product Change Notice
- Product Change Notice
- Application NotePDF 1.29 MB R00ZZ0017EE0100 Rev.1.00 Oct 11, 2023AI-generated Summary: GreenPAK devices integrate cost-effective, non-volatile memory programmable logic with RH850 32-bit automotive microcontrollers via I2C communication. The SLG46827-A model offers 2,048 bits of non-volatile configuration memory and volatile RAM, enabling flexible reconfiguration of macrocells and IOs. The I2C interface supports various commands for reading, writing, erasing, and protecting memory areas. RH850 devices with RIIC interfaces manage communication and control, allowing remote programming and real-time monitoring of GreenPAK configurations. The document details command structures, device addressing, memory protection, and hardware/software tools required for development and debugging.Related Files:
- Application NoteRelated Files:
- Technical Update
- DatasheetRH850/F1L, RH850/F1M, RH850/F1H DatasheetRECOMMENDED
Recommended Documents (2)
- DatasheetRH850/F1L, RH850/F1M, RH850/F1H DatasheetRECOMMENDED
Datasheets (2)
- Manual - Software
- Manual - HardwareThe F1L, F1M, and F1H series microcontrollers incorporate embedded flash memory control functions, offering a range of advanced features. This manual provides a comprehensive explanation of the control blocks, registers, and software commands essential for programming and erasing the flash memory, including interrupt handling and DMA transfer. Furthermore, it elaborates on the security and safety aspects associated with the embedded flash memory.
Manuals & Guides (4)
- Application NoteAI-generated Summary: The document explains how to integrate and use IAR Systems compilers within the e² studio development environment for Renesas microcontrollers. It details the installation of IAR Embedded Workbench and IAR Eclipse plugins, project creation, build configuration, and build execution using IAR compilers. The guide focuses on the RA family with the IAR ARM compiler but applies similarly to other Renesas devices. It also recommends using standalone Flexible Software Package configurators for RA and RZ families to enhance development. The environment setup assumes Windows 10 64-bit, e² studio 2024-07, and IAR tools installed.
- Application NotePDF 1.29 MB R00ZZ0017EE0100 Rev.1.00 Oct 11, 2023AI-generated Summary: GreenPAK devices integrate cost-effective, non-volatile memory programmable logic with RH850 32-bit automotive microcontrollers via I2C communication. The SLG46827-A model offers 2,048 bits of non-volatile configuration memory and volatile RAM, enabling flexible reconfiguration of macrocells and IOs. The I2C interface supports various commands for reading, writing, erasing, and protecting memory areas. RH850 devices with RIIC interfaces manage communication and control, allowing remote programming and real-time monitoring of GreenPAK configurations. The document details command structures, device addressing, memory protection, and hardware/software tools required for development and debugging.Related Files:
- Application NoteRelated Files:
- Application NoteAI-generated Summary: The RV28F and RV40F DataFlash use a complementary read method where each bit is stored in two flash cells, enhancing write/erase cycle durability and data retention. During read access, the two cell levels are compared to determine the bit value. Erased cells behave differently between RV28F and RV40F, with RV28F returning a fixed value and RV40F showing pseudo-random values. Stable reads require only successfully written cells to be accessed, as hardware cannot verify cell states. The blank check function confirms if a write or erase operation completed successfully, ensuring data integrity. RV28F offers an additional blank check feature accessible via normal read operations.View More (14)
Application Notes & White Papers (14)
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Product Change NoticeView More (10)
Product Notices (PCN, EOL, etc) (10)
- Technical Update
- Technical Update
- Technical UpdateView More (12)
Errata & Technical Updates (12)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Flyer
- Brochure
- FlyerPDF 2.01 MB R01PF0033ED0100 Rev.1.00 Nov 08, 2012
Marketing Collateral (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
RH850/F1x 144pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 144-pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S2, and RH850/F1KM-S4 series in a 144-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting... Read More
RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in a 176-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and... Read More
Partner Boards & Kits
CAN Bus J1939 Bridge (for Heavy-Duty)
DRAM & Flash Memory Solutions
Traction Inverter/Motor Controller
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- IDE and Coding ToolEclipse-based Renesas integrated development environment (IDE).
- IDE and Coding ToolGreen Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
- Compiler/AssemblerC Compiler Package for RH850 Family [IDE: CS+, e² studio]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RE, RX, RL78, RH850, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Programmer (Unit/SW)Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
- Software & Tools - OtherRelated Files:
- Software & Tools - Other
- Software & Tools - Other
- Device File - Partner Tool
- SimulatorSimulator for CS+ of RH850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- IDE and Coding ToolEclipse-based Renesas integrated development environment (IDE).
- IDE and Coding ToolGreen Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
- Compiler/AssemblerC Compiler Package for RH850 Family [IDE: CS+, e² studio]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]View More (16)
Software & Tools (16)
- Sample CodeRelated Files:
Sample Code (1)
- Model - IBIS
- Model - BSDL
Simulation Models (2)
- Development ToolUniversal third-party programmers support a wide range of Renesas programmable devices across both off-board and on-board programming modes.Provided By: Elnec s.r.o.
- Development ToolProvides high-volume automated programming systems engineered for factory-scale production, enabling efficient handling of a wide range of integrated circuit (IC) devices. Optimized for microcontrollers (MCUs) and flash memory, the systems support tube, tape, and tray input/output configurations for flexible manufacturing integration. Advanced auto-teach alignment capabilities ...Provided By: DediProg Technology Co., Ltd.
- Development ToolThe AH-480 automated programming system is built around a patented rotary robotic arm equipped with dual-sided vacuum nozzles, enabling high-speed, high-precision IC pick-and-place operations. The system integrates 16 units of the latest LEAP universal programmers to deliver stable, high-throughput programming performance. Designed for ...Provided By: LEAP ELECTRONIC CO., LTD.
- Development ToolRTA-CAR (RTA-Classic AUTOSAR) is a compact and efficient, low-footprint software solution designed for series production in automotive applications. Used by hundreds of companies worldwide, it powers billions of automotive ECUs. As a single solution, RTA-CAR works with existing processes, can support multiple OEM needs and is ...Provided By: ETAS K.K.
- Development ToolProvides universal device programming systems combining algorithms, process-control software, and socket modules for Renesas microcontroller production. Enables high-volume programming across the RA, RX, RL78, RH850, RZ, R8C, V850, M16C, H8, H8SX, H8S, SH, 78K and Synergy families using 9th- and 10th-generation universal site technology. Supports new socket ...Provided By: BPM MicrosystemsView More (53)
Partner Solutions (53)
Support Communities
-
RH850/F1M reference manual
Hello, I am looking for RM for R7F701573ABG,, can someone share working link. Thanks
Jun 6, 2022 -
Connect manual RH850 r7f7p15223
Hello friends. Please help a newbie)) I want to find a manual on connecting to rh850 microcontrollers, where can I find them, maybe in c+ or e2 studio?
May 16, 2025 -
RH850 R7F701522 on MBUX NTG6 motherboard impossible to read
Hi Members I'm new in this forum and I hope you can help me. I'm trying to read RH850 R7F701523 (i use ,,,522 reference) present on MBUX NTG6 HIGH (Mercedes enterthainment unit) motherboard using VVDI Xprog and NTG6 cable adapter but when I start to "read ID" it ...
Apr 20, 2024