Updated: Mar. 31, 2023
Renesas Electronics Corporation
Product Overview
This product provides the Video Codec Library for RZ/G2L. Please read the release note for the Board Support Package of the target devices before using this product.
Functions
Target Reference Boards
RZ/G2L Evaluation Board Kit
History
Mar 31, 2023: RZ MPU Video Codec Library Evaluation Version V1.1.0 (*)
Sep 30, 2022: RZ MPU Video Codec Library Evaluation Version V1.0
Jul 6, 2022: RZ MPU Video Codec Library Evaluation Version V0.58
Jun 6, 2022: RZ MPU Video Codec Library Evaluation Version V0.57
Apr 5, 2022: RZ MPU Video Codec Library Evaluation Version V0.56
Mar 4, 2022: RZ MPU Video Codec Library Evaluation Version V0.55
Feb 28, 2022: RZ MPU Video Codec Library Evaluation Version V0.54
Dec 17, 2021: RZ MPU Video Codec Library Evaluation Version V0.53
Dec 15, 2021: RZ MPU Video Codec Library Evaluation Version V0.52
Sep 30, 2021: RZ MPU Video Codec Library Evaluation Version V0.51
(*): Please note that Renesas updated the version rule from V1.1.0.
Support Policy
As a general rule, Renesas does not provide support for this evaluation version. For the unrestricted version, Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.
Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
---|---|---|---|---|
Renesas reference board | Customer board | |||
Customer developed/modified SW | - | No | No*2 | No |
Customer added OSS | - | No | No | No |
Validation target OSS in VLP | Source Code | Yes | No | No |
Renesas developed SW | Source Code | Yes | Yes | Yes |
Binary | Yes | Yes*3 | Yes |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.
This product is an evaluation version, so it is only permitted to be used for evaluation purposes. Please read the following notes before downloading the product from the download link below.
Download | Version | Target Device | Target SW |
---|---|---|---|
RZ MPU Video Codec Library Evaluation Version for RZ/G2L (RTK0EF0045Z15001ZJ-v1.1.0_XX.zip) (ZIP | English, 日本語) | V1.1.0 (Latest version) | RZ/G2L | RZ/G VLP v3.0.5 and v3.0.3 |
RZ MPU Video Codec Library Evaluation Version V1.0 for RZ/G2L (RTK0EF0045Z15001ZJ-v1.0_XX.zip) (ZIP | English, 日本語) | V1.0 (Previous version) | RZ/G2L | RZ/G VLP v3.0.1 |
You can apply to download the unrestricted version package from the download link below. The approved customers can download it from the same link below. When you download the unrestricted version, please be sure to check the contents of the attached license agreement. The product of the evaluation version is listed in “Download Evaluation Version” and it can be used for evaluation firstly.
Download | Version | Target Device | Target SW |
---|---|---|---|
RZ MPU Video Codec Library v1.1.0 Unrestricted Version for Verified Linux Package of RZ/G2L (RTK0EF0045Z16001ZJ-v1.1.0_XX.zip) (ZIP | English, 日本語) | V1.1.0 (Latest version) | RZ/G2L | RZ/G VLP v3.0.5 and v3.0.3 |
RZ MPU Video Codec Library v1.0 Unrestricted Version for Verified Linux Package of RZ/G2L (RTK0EF0045Z16001ZJ-v1.0_rzg_XX.zip) (ZIP | English, 日本語) | V1.0 (Previous version) | RZ/G2L | RZ/G VLP v3.0.1 |