Skip to main content
Renesas Electronics Corporation

Overview

Description

This product was developed based on the RI600V4, which conforms to the latest version of µITRON4.0 Specification and with additional memory protection function of the µITRON 4.0 protection extension. Almost all service calls in it except Rendezvous are supported.

In addition, its high degree of compatibility with the CS+ IDE and the configurator which automatically generates startup files will help you greatly reduce development times and get your products to market more quickly.

Note: RI600PX is not generally promoted to U.S. and European customers.

Features

  • Conformance with the µITRON4.0 Specification
    The RI600PX was developed based on the RI600V4, which conforms to the latest version of µITRON4.0 Specification and with additional memory protection function of the µITRON 4.0 protection extension.
  • Increased processing speed
    The memory protection function enables high-speed processing with minimum effect on the system since it is realized by controlling part MPU (Memory Protection Unit) of RX600 Series and RX200 Series.
  • ROM-based implementation
    Since the system is a real-time/multi-tasking OS assumed to be used embedded in the execution environment, it was designed to be compact and ready for ROM-based implementations. Also, because the system can be configured linking only the service calls used in the system by the user (rather than all the service calls provided by the RI600PX), a real-time/multi-tasking OS can be configured which is compact and optimized for the user's needs.
  • Interlinking with the CS+ Integrated Development Environment from Renesas Electronics [Learn More]
    The following features are available in CS+ IDE
    • Automatic settings for options required in building the OS
    • Displaying the states of OS control objects such as tasks, semaphores, etc. (Resource Information)
  • Sample Projects (CS+ edition) Provided for FIT [Learn More]
    Sample projects (CS+ edition) for the use of Firmware Integration Technology (FIT) with the RI600PX real-time operating systems (Real-time OS) for the RX family are supplied. Download the sample project for FIT from Documentation & Downloads.
  • Memory Protection [Learn More]
    This OS is free of memory data corruptions, the system can continue operating normally, and is therefore assured of high system reliability. This OS can detect a bug when an illegal memory access is committed, enabling the debugging efficiency to be greatly increased.
  • Supported compiler: CC-RX(C/C++ Compiler Package for RX Family)
  • Learn More

Release Information

OS

Latest Ver.: V1.03.00
Released: Nov 27, 2018
Details of upgrade (See Tool News)
Operating Environment
Agreement Details
User's Manual ( Coding: RI600PX User's Manual: Coding (Real-time OS for RX Family with MPU) Rev.1.01 (PDF | English, 日本語) | All )

CS+ interface plug-ins (Real-time OS Common plug-in)

Latest Ver.: V3.03.00
Released: Jul 1, 2016

CS+ interface plug-ins (Plug-in for RI600PX)

Latest Ver.: V3.00.01
Released: Nov 27, 2018

Target Devices

Documentation

Design & Development

Sample Code

Additional Details

Integrated Tools

Compiler: CC-RX
Integrated development environment: CS+

Memory Protection

  • High-reliability system
    To reduce a possibility of being unable to detect program glitches when debugging the program and causing a trouble in the market after the system has been shipped from the factory, this OS assures the system of high reliability.If memory data destruction occurs especially in a memory area in which the OS, etc. are stored, the system may produce a dangerous condition by, for example, operating erratically. However, since this OS is free of memory data corruptions, the system can continue operating normally, and is therefore assured of high system reliability
  • Debug assistance
    In systems without memory protection, a corruption of memory content by an illegal pointer behavior, etc. generally is not noticed until it actually comes to the surface as a trouble symptom. The cause of a bug can only be identified by analyzing emulator's trace data, which requires a large amount of time. The RI600PX can detect a bug when an illegal memory access is committed, enabling the debugging efficiency to be greatly increased.

The memory protection which supports RI600PX is described below.

  • Detection of illegal access by tasks.
    Tasks belong to either of domain. Furthermore, a part of address space is allocated as some memory object. A domain can be set access permissions (read, write and execute) for each memory object. The Access Exception Handler will be called if a task accesses the area that has not been permitted. In addition, handlers can access all address space.
  • Protection of stack for task.
    Task cannot access the stack for another task. The Access Exception Handler will be called if a task accesses a stack for another task.
  • Detection of illegal access by the kernel.
    Because of the kernel as well as a handler can access to all address space. Therefore, if an invalid pointer parameter is specified to a service call, the kernel commands itself an illegal access. To avoid such a consequence, the kernel inspects whether the task that invoked a service call can access to the space referred to by the pointer area. When it detects an illegal access, the service call returns an error.

Functions

The RI600PX kernel consists of the following modules. Each module is provided by functions (service calls) .

  • Scheduler
    Manages execution sequence of multiple tasks based on their priority levels.
  • Task management
    Manages task status such as RUNNING, READY, WAITING or SUSPENDED.
  • Task-dependent synchronization
    Changes task status from other task, and synchronizes tasks.
  • Interrupt management function
    Makes a return from the interrupt handler.
  • Time management
    Sets system timer used by RI600PX kernel and starts user-defined alarm handler and cyclic handler. When using the time management function, it is necessary to specify RI600PX Timer template file (PDF | English, 日本語) in the system configuration file.
  • System configuration management
    Reports information such as version number of RI600PX kernel.
  • Synchronization/communication
    Carries out synchronization and communication between tasks. The following function modules are available:
    1. Event flag
      Tasks are synchronized by the status of flags managed by the kernel.
    2. Semaphore
      Tasks are synchronized by the semaphore counter value managed by the kernel.
    3. Mail box
      Tasks are synchronized by sending or receiving a message.
    4. Data queue

Tasks are synchronized by communicating 4-byte data.

  • Extended Synchronization/Communication
    Carries out synchronization and communication between tasks. The following function modules are available:
    1. Message buffer
      Makes use of variable-length data communication to synchronize tasks.
    2. Mutex
      Makes use of priority ceiling protocol for avoiding priority inversion to synchronize tasks.
  • Memory pool management
    Dynamically allocates/frees memory area used by tasks. Enables efficient use of memory.
  • Task exception handling function
    Controls execution of task exceptions by, for example, defining or activating a task exception.
  • Cyclic handler function  
    Controls the execution of a handler activated periodically.
  • Alarm handler function
    Controls the execution of a handler activated at the specified relative-time.
  • Memory protection function
    The following functions are available:
    1. Detection of illegal access by tasks
    2. Protection of stack for task.
    3. Detection of illegal access by the kernel

Specifications

Target deviceRX700 Series, RX600 series and RX200 Series with MPU (Memory Protection Unit)
Maximum number of tasks255
Number of priority levels255
Service call number190
Performance
(Time takes for a target task to be executed
after the wup_tas is issued.)
3.2 microseconds (RX630, 100MHz)
Kernel code sizeFrom 6.3K bytes to 33.5K bytes
Kernel RAM usage per taskdata : 20 bytes
stack : 44 bytes

Components

Provided itemsExplanationNote
Kernel source programSource files for the kernelProvided only with mass- production licenses which include source code.
Kernel libraryKernel library for system building
Standard header filesITRON specification common definition files
Kernel specification definition files
Other definition files
Header files are provided in C language.
Command line configuratorOutputs all types of definition files from the cfg file that describes the structure parameters in text.
Sample programA simple program using ITRON.
CS+ interface plug-ins
- Real-time OS Common plug-in
- Plug-in for RI600PX
Function for easy kernel embedding
Function for referencing the OS state during debug
ManualUser's manual

Processing Flow

Image
ri600px-flow-e

Support

Support Communities

  1. Itron OS

    Dear, I hope to use ITRON os with RX651. However, I cannot find the information on the Renesas homepage. Could you let me get the information? thanks

    Jul 19, 2023

Knowledge Base

  1. Write a program in the flash memory of RX MCU under RI600V4 or RI600PX

    Use the “Simple Flash API” to rewrite RX MCU flash memory from within a program. This is not restricted to applications running under the RI600V4 or RI600PX. You can download the API from the following URL.https://www.renesas.com/document/scd/rx600-rx200-series ...

    Jul 14, 2015
  2. Is it okay to set valid or invalid for protection under RI600PX system?

    Memory protection can be defined is units of “domain” for up to 15 objects. When all 15 memory objects are settled in their respective domains, protection for each can be enabled or disabled. Enabling and disabling can be set for all memory objects at once by only defining a single ...

    Sep 4, 2015
  3. Can I use the PIC or PID CC-RX with RI600V4 or RI600PX in operating system

    No, you cannot use the PIC and PID functions since they are not intended to be used with these operating systems. For this reason, PIC and PID options in the ritable.src file which is required by the RI600V4 or RI600PX are prohibited.

    Jul 14, 2015
View All Results from Knowledge Base (17)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?