Overview
Description
As the automotive industry rapidly evolves towards connected and intelligent transportation systems, the demand for advanced telematics solutions is growing. This system integrates multiple wireless technologies to enable enhanced connectivity in modern vehicles. It incorporates Bluetooth® Low Energy (LE), Wi-Fi, and LTE modules, along with GPS and Near Field Communication (NFC) capabilities. This telematics unit upgrades existing electronic control units (ECUs) for cloud connectivity. NFC technology integration allows for innovative applications, such as linking NFC-enabled smartphones with vehicle infotainment systems, enhancing user experience and connectivity options.
System Benefits:
- Transforms automotive clusters into connected clusters, facilitating software-defined vehicle (SDV) implementation and supporting over-the-air (OTA) ECU upgrades.
- Enables in-vehicle payments using an NFC card and access to vehicle data with a single tap.
- Onboard level shifters provide flexibility to interface with various voltage levels.
- Selectable supply source (onboard/external interfacing system).
- Features Bluetooth LE and Wi-Fi modules with the industry's lowest power consumption, optimizing energy efficiency.
- Board-to-board connections are applicable in systems like a TFT instrument cluster with telematics board and vehicle control unit.
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
https://labonthecloud.renesas.com/free-pass/telematics-gateway/84
Buck
Products
Wi-Fi
Products
Bluetooth Low Energy
Products
NFC Reader
Products
Level Shifter
Products
Exiting Interactive Block Diagram
News & Blog Posts
Blog Post Mar 22, 2025 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.