Skip to main content
Renesas Electronics Corporation

Overview

Description

Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface. PowerNavigator makes it easy to change all features and functions of your digital power supply design using a simple graphical user interface.

What is the Production Configuration Tool?

The Production Configuration Tool (PCT) is used for quick loading and verification of configuration files into Intersil digital power controller/modules.

Both standard configuration files and production HEX files can be used. PCT will load and verify either format.

Features of Production Configuration Tool

  • Program or verify configuration for multiple devices at the same time
  • Supports all devices supported by PowerNavigator
  • Data logging to error.txt file

Target Devices

Downloads

Documentation

Support

Support Communities

  1. 如何下载PowerNavigator 5.4.343.2版本

    如何下载PowerNavigator 5.4.343.2版本

    Jul 31, 2023
  2. ISL68221 support in PowerNavigator

    Hello, In the ISL68221's datasheet Renesas mentions, that it can be configured using PowerNavigator software. I checked and it's not in the Part Library. I have the newest version of the software (5.4.139). I'm currently waiting for our hardware (which uses ISL68221) to be manufactured ...

    Apr 7, 2023
  3. latest PowerNavigator doesn't support ISL68239?

    Hello community, I'm using the chip ISL68239. However while I download latest PowerNavigator 5.4.139, I found that ISL68239 isn't supported in the software. So how to use ISL68239 in my design?

    May 6, 2023
View All Results from Support Communities (18)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?