Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface. PowerNavigator makes it easy to change all features and functions of your digital power supply design using a simple graphical user interface.

What is the Production Configuration Tool?

The Production Configuration Tool (PCT) is used for quick loading and verification of configuration files into Intersil digital power controller/modules.

Both standard configuration files and production HEX files can be used. PCT will load and verify either format.

Features of Production Configuration Tool

  • Program or verify configuration for multiple devices at the same time
  • Supports all devices supported by PowerNavigator
  • Data logging to error.txt file

Target Devices

Type Title Date
Software & Tools - Software
Log in to Download EXE 249.38 MB
Software & Tools - Other
Log in to Download ZIP 120.25 MB
Software & Tools - Software
Log in to Download EXE 272.67 MB
Software & Tools - Software ZIP 96.49 MB
Library ZIP 54.93 MB
Library
Log in to Download ZIP 122.42 MB
Library ZIP 119.19 MB
Library ZIP 59.25 MB
Library ZIP 100.70 MB
Library ZIP 435 KB
Library ZIP 1.75 MB
Library ZIP 166 KB
12 items
Type Title Date
Guide PDF 4.68 MB
Manual - Development Tools PDF 5.52 MB
Guide PDF 714 KB
Application Note PDF 1.08 MB
AI-generated Summary: The GROUP MONITOR screen in PowerNavigator displays real-time monitoring and basic configuration for up to three voltage rails simultaneously. It shows device descriptions, address selection, enable status, and margin settings. Key parameters like input/output voltage, current, duty cycle, switching frequency, and temperature are continuously updated via SMBus. The status region highlights operational faults such as power good and voltage/current deviations, allowing users to monitor and clear faults efficiently.
Manual - Hardware PDF 693 KB
5 items

Support Communities

  1. latest PowerNavigator doesn't support ISL68239?

    Hello community, I'm using the chip ISL68239. However while I download latest PowerNavigator 5.4.139, I found that ISL68239 isn't supported in the software. So how to use ISL68239 in my design?

    May 6, 2023
  2. ISL68221 support in PowerNavigator

    Hello, In the ISL68221's datasheet Renesas mentions, that it can be configured using PowerNavigator software. I checked and it's not in the Part Library. I have the newest version of the software (5.4.139). I'm currently waiting for our hardware (which uses ISL68221) to be manufactured ...

    Apr 7, 2023
  3. 如何下载PowerNavigator 5.4.343.2版本

    如何下载PowerNavigator 5.4.343.2版本

    Jul 31, 2023
View All Results from Support Communities (19)