The use of automated electronic control systems is expanding, and reliability and safety requirements are becoming highly important factors in system design, even in markets where these standards are still optional. However, designing a system and being certified under functional safety (FuSa) standards ISO 26262, IEC 61508, or IEC 60730 requires a great deal of effort and time, which increases cost and could delay the product release significantly compared to non-safe development.
Renesas has introduced state-of-the-art functional safety technologies and offers solutions to reduce the burden of functional safety system design and development with our MCU/MPUs. We help your design achieve faster time to market for safety certifications.