Skip to main content
Renesas Electronics Corporation

Overview

The RL78/I1C (512KB) Fast Prototyping Board is an evaluation board with the RL78/I1C (512KB) microcontroller and is designed for a system prototyping.

No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino Uno R3 and Pmod™ interfaces allow you to use the interface without any hardware modifications.

In addition, there are through-holes for pin headers that allow to access all the signal pins of the target microcontroller, which makes it easy to prototype a system with a breadboard and debug the MCU.

Features

  • Equipped with an RL78/I1C (512KB) 16-bit microcontroller (R5F10NPLDFB)
    • 32MHz, RL78-S3 Core
    • ROM: 512KB, RAM: 32KB, Data Flash 2KB
    • 100-pin LFQFP, 14mm x 14mm x 1.7mm, 0.5mm pitch
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Uno and Pmod™ interfaces
  • Support for various RL78 software and tools
  • Support for various FOTA solutions

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for FPB-RL78I1C

Sample & Buy

RL78/I1C(512KB) Fast Prototyping Board Layout and Specification

RL78/I1C(512KB) Fast Prototyping Board

RTK5RL10N0CPL000BJ Active
1u | $52.94Budgetary Price

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.