Skip to main content
Renesas Electronics Corporation

Description

The RL78/I1C (512KB) Fast Prototyping Board is an evaluation board with the RL78/I1C (512KB) microcontroller and is designed for a system prototyping.

No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino Uno R3 and Pmod™ interfaces allow you to use the interface without any hardware modifications.

In addition, there are through-holes for pin headers that allow to access all the signal pins of the target microcontroller, which makes it easy to prototype a system with a breadboard and debug the MCU.

Features

  • Equipped with an RL78/I1C (512KB) 16-bit microcontroller (R5F10NPLDFB)
    • 32MHz, RL78-S3 Core
    • ROM: 512KB, RAM: 32KB, Data Flash 2KB
    • 100-pin LFQFP, 14mm x 14mm x 1.7mm, 0.5mm pitch
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Uno and Pmod™ interfaces
  • Support for various RL78 software and tools
  • Support for various FOTA solutions

Applications

Type Title Date
Manual - Development Tools PDF 1.70 MB 日本語
Quick Start Guide PDF 457 KB
Manual - Software PDF 2.26 MB 日本語
Manual - Software PDF 1.70 MB
Manual - Development Tools PDF 1.57 MB
Manual - Hardware PDF 1.14 MB
Quick Start Guide
Log in to Download PDF 1.77 MB
Other PDF 87 KB
Other PDF 55 KB
Schematic PDF 206 KB
Report PDF 187 KB 日本語
11 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 5.14 MB
Sample Code
Log in to Download ZIP 2.96 MB
Sample Code
Log in to Download ZIP 2.86 MB
Sample Code ZIP 1.99 MB
4 items

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK5RL10N0CPL000BJActiveIn Stock1u | $52.94N/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.