Overview
Description
The RL78/I1C (512KB) Fast Prototyping Board is an evaluation board with the RL78/I1C (512KB) microcontroller and is designed for a system prototyping.
No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino Uno R3 and Pmod™ interfaces allow you to use the interface without any hardware modifications.
In addition, there are through-holes for pin headers that allow to access all the signal pins of the target microcontroller, which makes it easy to prototype a system with a breadboard and debug the MCU.
Features
- Equipped with an RL78/I1C (512KB) 16-bit microcontroller (R5F10NPLDFB)
- 32MHz, RL78-S3 Core
- ROM: 512KB, RAM: 32KB, Data Flash 2KB
- 100-pin LFQFP, 14mm x 14mm x 1.7mm, 0.5mm pitch
- No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
- Able to access all the microcontroller pins
- Comes standard with Arduino Uno and Pmod™ interfaces
- Support for various RL78 software and tools
- Support for various FOTA solutions
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| RTK5RL10N0CPL000BJ | Active | In Stock | 1u | $52.94 | N/A |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.