Overview
Description
DRP-AI utilizes an AI accelerator consisting of a Dynamically Reconfigurable Processor (DRP) and AI-MAC that accelerates AI inference to achieve both high-speed AI inference and low power consumption, enabling real-time image AI without heat sinks or cooling fans. In addition, the OpenCV accelerator, which takes advantage of DRP technology featuring high flexibility, enables high-speed image processing outside of AI in addition to image preprocessing for AI inference, all on a single chip.
These features enable smaller devices and lower BOM costs for vision AI applications in a wide range of embedded markets, including surveillance security, industrial automation, and healthcare.
[Application Examples]
Image Inspection Solutions | Intrusion Detection Solutions
Features
- CPU and DDR Memory Interfaces
- 2x Cortex-A53 up to 1.0GHz
- 32-bit LPDDR4-3200
- Vision and Artificial Intelligence
- AI Accelerator; DRP-AI at 1.0 TOPS/W class
- OpenCV Accelerator (DRP)
- Video and Graphics, Display
- H.265/H.264 Multi Codec
Encoding; h.265 up to 2160p, h.264 up to 1080p
Decoding; h.265 up to 2160p, h.264 up to 1080p
- H.265/H.264 Multi Codec
- High Speed Interfaces
- 1x Gigabit Ethernet
- 1x USB3.1 Gen1 Host/Peripheral
- 1x PCIe Gen 2 (2-lane)
- 2x SDIO 3.0
- 1x eMMC 4.5.1
- Package: FCBGA, 15x15mm 0.5mm pitch
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/V2MA DRP-AI Support Package[V7.50] This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
|
Software Package | Renesas |
RZ MPU Video Codec Library for RZ/V2MA This product provides the Video Codec Library for RZ/V2MA. Please read the release note for Linux Package of the target devices before using this product.
|
Software Package | Renesas |
DRP-AI Translator [V1.90] This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
|
Software Package | Renesas |
RZ/V2MA OpenCV Accelerator Support Package [V1.40] This product provides OpenCV Accelerator Support Package for RZ/V2MA.
|
Software Package | Renesas |
DRP-AI TVM (GitHub) We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
|
Software Package | Renesas |
RZ/V Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/V2L. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
7 items
|
Boards & Kits
RZ/V2MA Evaluation Board Kit
This product is an evaluation board with RZ/V2MA configured as the key device. The RZ/V2MA Evaluation Board Kit is configured with the main board, base board, and option board (sold separately). The option board is used for PCIe evaluation.
This product supports the RZ/V2MA standard software...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: