Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This product provides the Video Codec Library for RZ/V2MA. Please read the release note for RZ/V Verified Linux Package of the target devices before using this product.

Note: The following packages are required to use this product.

Features

  • Video Codec Kernel Module
  • Video Codec Libraries

Release Information

  • Jul 31, 2025: RZ MPU Video Codec Library V1.00
  • Jul 31, 2023: RZ MPU Video Codec Library V0.97
  • Jan 31, 2023: RZ MPU Video Codec Library V0.96
  • Sep 29, 2022: RZ MPU Video Codec Library V0.95

Target Devices

Target Reference Boards

Type Title Date
Software & Tools - Software
Log in to Download ZIP 2.67 MB
1 item
Type Title Date
Quick Start Guide PDF 428 KB
1 item

Support Communities

  1. ffmpeg encoding on rz/v2ma

    Hi, I would like to encode h264 with hardware acceleration on the RZ/V2MA. I understand that this requires the use of the h264_omx CODEC. Does Renesas have an ffmpeg build for the SoC which supports this codec?

    Jun 29, 2023