| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | pkg_11904 |
| Lead Count (#): | 841 |
| Pkg. Dimensions (mm): | 15 x 15 x 1.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0050 |
| Pb (Lead) Free | Yes |
| Carrier Type | Bulk (Tray) |
| Family Name | RZ |
| Series Name | RZ/V |
| Group Name | V2MA |
| CPU Architecture | Arm |
| Main CPU | Cortex-A53 x 2 |
| Sub CPU | No |
| Floating Point Unit | Double/Single |
| Bit Length | 64 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 1200 |
| ECC SRAM | Yes |
| Lead Count (#) | 841 |
| Pkg. Type | FCBGA |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 15 x 15 x 1.9 |
| Number of Supply Voltage(s) (#) | 6 |
| Supply Voltage (V) | 3.135 - 3.465 |
| I/O Ports | 177 |
| DMAC or DTC | DMAC |
| DMA (ch) | 16 |
| Temperature Sensor (ch) (#) | 2 |
| Power-On Reset | No |
| Watchdog Timer (ch) | 2 |
| External Memory Bus (bit) | 32 |
| DRAM I/F | LPDDR4-3200 (32-bit) |
| NPU | Yes |
| 3D GPU | No |
| Accelerator | DRP-AI |
| MOQ | 1 |
| Temp. Range (°C) | Tj = -40 to +103 |
| External Interrupt Pins (#) | 8 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 996 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | Yes |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 1 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 1 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 1 / 1 ) |
| PCI Express (generation and ch) | PCIe (Gen.2.0 2Lane) x 1 ch |
| SCI or UART (ch) | 2 |
| SPI (ch) | 0 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I2C (#) | 4 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 2 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 32 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | H.264/H.265 |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | No |
| Debug Interface | JTAG |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | USA |
| 12-Bit Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 64 |
| CPU | Cortex-A53 x 2 |
| DMA | Yes |
| Delta-Sigma A/D Converter | No |
| Ethernet | 10/100M/1G x 1 ch |
| Family Name | RZ |
| Group Name | V2MA |
| High-Speed Analog Comparator (ch) | 0 |
| Human Machine Interface | No |
| Lead Compliant | Yes |
| Length (mm) | 15 |
| Low-Power Analog Comparator (ch) | 0 |
| PLL | Yes |
| Pb (Lead) Free | Yes |
| Price (USD) | $42.46341 |
| SPI (#) | 0 |
| Security | No |
| Suggested Kits | RZ/V2MA-EVKIT |
| Tape & Reel | No |
| Thickness (mm) | 1.9 |
| Timer | 32-bit x 32-ch |
| UART (#) | 2 |
| USB | USB3.1 Gen1 x 1 ch (H/F) |
| USB MCU/ USB ASSP | USB MCU |
| USB Remarks | SuperSpeed(Gen1) Support |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Width (mm) | 15 |
DRP-AI utilizes an AI accelerator consisting of a Dynamically Reconfigurable Processor (DRP) and AI-MAC that accelerates AI inference to achieve both high-speed AI inference and low power consumption, enabling real-time image AI without heat sinks or cooling fans. In addition, the OpenCV accelerator, which takes advantage of DRP technology featuring high flexibility, enables high-speed image processing outside of AI in addition to image preprocessing for AI inference, all on a single chip.
These features enable smaller devices and lower BOM costs for vision AI applications in a wide range of embedded markets, including surveillance security, industrial automation, and healthcare.
Application Example Videos