Applied Filters:
Renesas Boards & Kits
Evaluation
Evaluation Board Kit for RZ/T2H
RZ/T2H-EVKIT Active
Evaluate real‑time motor control and industrial applications using a feature‑rich RZ/T2H MPU development platform.
Evaluation
Bus Board for RZ/T2H
BUSB-RZT2H-B Active
Scale multi‑axis motor control by easily connecting multiple inverter boards to an RZ/T2H evaluation platform.
Evaluation
RZ/T Series Inverter Board Kit
INVB-LV-RZT-B Active
Start BLDC motor control evaluation quickly using a complete inverter board kit that supports encoder‑based operation.
Evaluation
RZ/T Series Inverter Board
INVB-LV-RZT-I Active
Evaluate BLDC motor control with an inverter board designed for encoder‑based motor control when paired with an RZ/T MPU.
Partner Boards & Kits
SoM/SBC
MYC-YT2HX System on Module (SoM)
Provides a high‑performance system on module for industrial digitalization requiring advanced computing and complex network control. Supports applications including industrial robots, programmable logic controllers, computer numerical control systems, distributed control systems, and motion controllers. Enables low‑latency control of up to nine motor axes using an Arm® Cortex®‑R52 central processing unit. Supports low-power doubledata rate 4 memory and secure digital or embedded multi media card storage interfaces, and runs widely adopted operating systems such as Linux.
Provided By:
MYIR Electronics LimitedSoM/SBC
RZ/T2H ZERO System on Module (SoM)
The ZERO SOM, developed by DAVE Embedded Systems, is a system on module (SoM) featuring the Renesas RZ/T2H application processor. This SOM is part of the Harsh Line portfolio from DAVE Embedded Systems, which ensures maximum performance and integration. With a minimum availability of 15 years, it meets the needs of reliable and durable industrial applications. ZERO SOM includes up to 3 industrial MAC Ethernet ports, up to 9 motor control axes, and a safety management system, making it ideal for industrial, safe, and secure connected applications.
Provided By:
DAVE Embedded SystemsBuild a multi-axis motor solution with the RZ/T2H-EVKIT, bus board, and inverter board kit.