Skip to main content

Battery Management System with Life Indicator for Battery Packs

Overview

Description

Being able to quickly check a device's battery status is valuable—and sometimes critical—for many systems to ensure proper power and charge before deployment or use. This battery management system with a life indicator is ideal for battery packs and applications that require a charging system with a mechanism for displaying battery status. It provides an intelligent design to manage 2–4 Li-ion cells and supports a wide input voltage range from 3.9VDC to 23.4VDC, offering flexibility for USB-C charging or Qi-compatible wireless charging. The e-paper display delivers energy-efficient life indication and allows easy status checks at a glance.

System Benefits:

  • Fuel gauge IC with an integrated processor provides full battery capacity measurement and programmable protection capabilities to ensure accurate monitoring and control.
  • Integrated self-diagnostic functions for functional safety, overcurrent detection for charge and discharge, primary and secondary protection, and voltage and current measurement deliver robust power and battery safeguards.
  • Flexible power architecture accommodates a wide input voltage range while enabling operation from the battery, adapter, or both simultaneously, providing high light-load efficiency and fast transient response.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
US154: WEBConnector Line.708Line.398Sheet.721MOSFETMOSFETMOSFETN-Channel Depletion MOSFET.362Sheet.363Sheet.364Sheet.365Sheet.366Sheet.367Sheet.368Sheet.369Sheet.370Sheet.371Sheet.372Sheet.373Sheet.374Connect.50Sheet.376Sheet.377Sheet.378Sheet.722MOSFETMOSFETMOSFETN-Channel Depletion MOSFET.380Sheet.381Sheet.382Sheet.383Sheet.384Sheet.385Sheet.386Sheet.387Sheet.388Sheet.389Sheet.390Sheet.391Sheet.392Connect.50Sheet.394Sheet.395Sheet.396Line.399Line.401Connector ArrowConnector Arrow.353LineLine.693Connector LineLine.359Connector Line.716Line.400Connector 1.163.402Sheet.26Capacitor Non-polarizedSheet.8Sheet.9Sheet.10Sheet.11Transformer Inductor Coreless (Air conductor)Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21LineLine.23Line.24Line.25Sheet.1Sheet.2Sheet.3Sheet.4US154US154US154Capacitor Non-polarizedSheet.29Sheet.30Sheet.31Sheet.32Transformer Inductor Coreless (Air conductor)Sheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Capacitor Non-polarized .43Sheet.44Sheet.45Sheet.46Sheet.47E-Ink DisplayE-Ink DisplayE-Ink DisplayBattery 3-CellSheet.185Sheet.186Sheet.187Sheet.188Line 1pt.1552Line 1pt.1608Sheet.191Sheet.192Ground - EarthSheet.194Sheet.195Sheet.196Sheet.19712.6V 2-4 Cell Battery12.6V 2-4 Cell Battery12.6V2-4 Cell BatteryLine.199Line ArrowTravel AdapterTravel AdapterTravel AdapterLine.203Line.204Dotted LineLine.206Line.207Line.208Line.209Connector 1.163.210Connector 1.163.211Wireless Power ReceiverWireless Power ReceiverWireless Power ReceiverUSB-C.190USB-CUSB-CUSB-CSheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Sheet.225Sheet.226Line Arrow.2654-20V4-20V4-20VP-Channel Depletion MOSFETSheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Sheet.237Sheet.238Connect.46Sheet.240Sheet.241N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603P-Channel Depletion MOSFET.244Sheet.245Sheet.246Sheet.247Sheet.248Sheet.249Sheet.250Sheet.251Sheet.252Sheet.253Sheet.254Sheet.255Connect.46Sheet.257Sheet.258N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603Line.267Connector 1.163.268P-Channel Depletion MOSFET.311Sheet.312Sheet.313Sheet.314Sheet.315Sheet.316Sheet.317Sheet.318Sheet.319Sheet.320Sheet.321Sheet.322Connect.46Sheet.324Sheet.325N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603P-Channel Depletion MOSFET.328Sheet.329Sheet.330Sheet.331Sheet.332Sheet.333Sheet.334Sheet.335Sheet.336Sheet.337Sheet.338Sheet.339Connect.46Sheet.341Sheet.342N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603Line.349Connector 1.3503.3V3.3V3.3VLine.355VOUTVOUTVOUTI2CI2CI2CRelaySheet.406Sheet.407Sheet.408Resistor - FixedSystem LoadSystem LoadSystem LoadGround - Earth.695Sheet.696Sheet.697Sheet.698Sheet.699Line.703Line.704Connector 1.163Bi-directionalConnected signals arrowLine.712Line.713Driver.718DriverWireless Power TransmitterWireless Power TransmitterWireless Power TransmitterSheet.719NVDC ChargerNVDC ChargerNVDC ChargerVSYSVSYSVSYSI2CI2CI2CSheet.720Battery Fuel GaugeBattery Fuel GaugeBattery Fuel GaugeLDOLDOLDOSPISPISPIFET ControlFET ControlFET ControlI2CI2CI2CGPIOGPIOGPIO
Exiting Interactive Block Diagram

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?