メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

In addition to providing encryption functions that protect communications data, the Trusted Secure IP of the RX Family of 32-bit microcontrollers (MCUs) also protects the key that deciphers that encryption, and makes leaked communications data indecipherable, thus enabling safer communications for the Internet of Things (IoT) age.

 Encryption (Hardware Circuitry)
Common Key EncryptionPublic
Key Encryption
Hash FunctionTrue Random Number Generator (TRNG)Association of Unique ID with Encryption KeyAccess Management Circuit
 AES
ECB/
CBC
AES
GCM/
CMAC
TDESRSASHA   
RX21A
RX631
lens
RX64M
RX71M
lenslenslenslens
RX23W
RX231
RX66T
RX72T
Trusted Secure IP-Lite
lenslenslenslenslens
RX651
RX65N
RX72M
Trusted Secure IP
lenslenslenslenslenslenslenslens
RemarksBasic block cipher Traditionally used common key encryptionPublic key encryption frequently used in SSL, etc.Used for tamper detection, etc.Generates unpredictable random keysPrevents falsification of encryption keysPrevents illegal use of encryption and theft of encryption keys
(The biggest feature of Trusted Secure IP)

RX65N/RX651 microcontrollers also support public key encryption and SHA, and can be used as an SSL communications accelerator.

Trusted Secure IP-Lite (RX23W/RX231/RX66T/RX72T)

 

Trusted Secure IP Lite

Trusted Secure IP (RX65N, RX651/RX72M)

 

Trusted Secure IP - RX65N, RX651/RX72M

RX security solution information is consolidated on the RX Security Solution page.