Skip to main content

The RX Family of 32-bit microcontrollers (MCUs) supports touch function and LCD image display function which are key technologies for human machine interface (HMI) applications.

The touch function incorporates a self-capacitance system that is highly sensitive and capable of proximity sensing, as well as a mutual capacity system with superior water resistance built into a single chip.

The LCD image display function supports segment display, TFT LCD. Furthermore, a large-capacity memory is mounted for image processing, achieving system cost reduction and high-speed image processing.

Input Interface

Capacitive Touch Sensor

Output Interface

LCD Display

Touch Key

RX130 Capacitive Touch Sensor Kit

Touch-Free UI

Touch-free UI Reference Design

TFT Display

RX HMI TFT Display

Segment Display

RX HMI Segment LCD

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?