Overview
Description
The Renesas xEV inverter enhances HEV/EV motor performance through its motor parameter calibration tool and practical inverter hardware designs. The system achieves this by leveraging a combination of MCUs, a power management IC (PMIC), and gate driver ICs. When combined with an inductive position sensor (IPS), it reduces cost and BOM compared to resolver‑based systems, offering a more cost‑effective and efficient design.
System Benefits:
- For xEV Inverter with Inductive Position Sensor:
- Over 30% lower cost than resolver‑based solutions and reduces overall BOM components (based on Renesas research).
- Verified noise immunity in harsh 400V/100kW/500Arms inverter environments.
- High positional accuracy (≤0.1% full scale with ideal coil) supporting ultra‑high speed motors up to 600,000rpm.
- Compact and lightweight form factor, reducing mechanical complexity.
- Flexible coil design, allowing easy customization of IPS Tx/Rx coil patterns.
- Includes sample RDC/ADC software, enabling quick evaluation.
- For xEV Inverter:
- Optimized inverter performance for xEV motors in the 100kW class.
- Comprehensive evaluation tools, including a reference solution kit with inverter reference designs, software, model-based designs, and calibration tools to accelerate development.
- Proactive issue resolution through early issue detection and countermeasures supported by Renesas' motor bench and dedicated engineering support.
- Compact design, achieving a 3.9L compact volume through highly integrated products and advanced temperature management.
- Superior power efficiency with up to 99% maximum inverter efficiency.
- Proven reliability with functionality validated in real car demonstrations.
- High accuracy with advanced sensor error correction for precise performance.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
xEV Inverter with Inductive Position Sensor
Photocoupler
Products
PMIC
Products
MCU
Products
Boards & Kits
5V LDO
Products
Gate Driver
Products
IPS Sensor
Products
Boards & Kits
Exiting Interactive Block Diagram
xEV Inverter
Photocoupler
Products
PMIC
Products
MCU
Products
Gate Driver
Products
Exiting Interactive Block Diagram
Software
Software & Tool Pages
| Software title | Software type | Company |
|---|---|---|
| xEV Inverter Application Model & Software An xEV (Electric Vehicle) runs on a motor or combination of motor and internal combustion engine, and the motor is controlled by the xEV Inverter. The “xEV Inverter Application Model and Software” provides a sample application model and software to control the motor, reducing software development effort and time during product development using the xEV inverter kit. | Software Package | Renesas |
1 item | ||
Videos & Training
Events & Webinars
News & Blog Posts
Blog Post Jan 17, 2023 |
Blog Post Aug 9, 2022 |
Blog Post Feb 14, 2022 |
Blog Post Sep 16, 2020 |
Blog Post Sep 15, 2020 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.