Overview
The RH850/C1M-A Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas 32-bit RH850/C1M-A2 microcontrollers.
Features
- Connections for on-chip debugging and flash memory programming
- Renesas E1 OCD Emulator included
- Access to all microcontroller I/O pins
- User interaction through the potentiometers, buttons, and LEDs
- Serial interface connections:
- 1x USB/UART
- 1x LIN/SENT
- 2x CAN-FD
- Power supply by an external power supply unit (included, 12V DC input)
- Motor control features:
- Access to R/D (resolver-to-digital) converter
- Output for motor control signals
- Inputs for resolver signals for motor control
Products in the Design

Sample & Buy
Y-ASK-RH850C1M-A2
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
Application Block Diagrams
| Motor Generator System High-performance xEV motor control design with ASIL C support, lock-step CPUs, and reduced BOM cost. |
Resources
Support
Support Communities
- Y-ASK-RH850C1M-A2 - R7F701275 Microcontroller configuration
Hello sir, I am using Y-ASK-RH850C1M-A2 (R7F701275 Microcontroller) , I followed the configuration procedure pdf of Y-ASK-RH850C1M-A2 , in that pdf they mentioned the below settings procedure i have attached in figure 1. After i create the project, But my project file not matching actual procedure ...
Jan 8, 2024 - Y-ASK-RH850C1M-A2 - R7F701275 Microcontroller debugging
Hello, i am using Y-ASK-RH850C1M-A2 stater kit, After creating a new project, I select E1 emulator debugging tool for download the code but it's show error and there is no boot.asm file. can you share the project creating procedure of Y-ASK-RH850C1M-A2 - R7F701275 ...
Jan 18, 2024 - R2A25110KSP -Gate driver
Hi team, Is there any development board available for R2A25110KSP ? And also please suggest a Gatedriver board for Y-ASK-RH850C1M-A2 and Y-RH850-X2X-MB-T1-V1 if any available? Thanks & Regards Jayakeerthana P
Jul 28, 2025