The combination of an R-Car (H3/M3/M3N) System-in-Package (SiP) and the clock generators provides high efficiency and supports a variety of display outputs and high-quality outputs for scalable cockpit and infotainment solutions.

System Benefits:

  • A suitable solution for top-class in-vehicle infotainment systems and forefront cockpit systems
  • Flexible clock generator capable of generating any clock frequency from 1MHz to 350MHz, allowing a single device to replace several crystal oscillators
  • Features an 8-output PCIe Gen1-4 clock generator for automotive applications
  • Scalable DRAM configurations (2GB - 8GB) for multiple platforms usage
  • Evaluation boards with sockets allow designers to evaluate and interchange an R-Car H3 SiP (Including LPDDR4-3200 memory devices and HyperFlash memory), M3 SiP or M3N SiP and add custom boards via a board-to-board connector
Image
High-End Cockpit & Infotainment Solution

Related Products

Product Description Featured Document Ordering
       
Boards and Kits with SoC      
RTP0RC7795SIPB0012S - S03 R-Car H3-SiP evaluation board (H3 SiP Ver3.0 + DRAM 8GB).
Design information (Schematic, Gerber, BOM list) and driver software can be provided on request.
Contact Sales Contact Sales
RTP0RC7795SIPB0012S - S5A R-Car M3-SiP evaluation board (M3 SiP Ver3.0 + DRAM 8GB).
Design information (Schematic, Gerber, BOM list) and driver software can be provided on request.
Contact Sales Contact Sales
RTP0RC77951SKBX010SA03 R-Car H3 Model R-Car Starter Kit Premier Hardware Manual Contact Sales
RTP8J77961ASKB0SK0SA05A R-Car M3 Model R-Car Starter Kit Pro Hardware Manual Contact Sales
       
System-on-Chip (SoC)      
R-Car H3 High-performance SoC for automotive computing (47K DMIPS, GX6550 GPU, 8x Arm® Cortex®) User's Manual Contact Sales
R-Car M3 Mid-range SoC for automotive computing (30K DMIPS, GX6250 GPU, 6x Arm Cortex) User's Manual Contact Sales
       
Clock Generator      
9FGV0841 8-output 1.8V PCIe Gen1–4 clock generator with Zo = 100ohms Datasheet Buy/Sample
5P49V60 VersaClock® 6E programmable clock generator for automotive Datasheet Buy/Sample