Overview
Description
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface. PowerNavigator makes it easy to change all features and functions of your digital power supply design using a simple graphical user interface.
What is the Production Configuration Tool?
The Production Configuration Tool (PCT) is used for quick loading and verification of configuration files into Intersil digital power controller/modules.
Both standard configuration files and production HEX files can be used. PCT will load and verify either format.
Features of Production Configuration Tool
- Program or verify configuration for multiple devices at the same time
- Supports all devices supported by PowerNavigator
- Data logging to error.txt file
Target Devices
Support
Support Communities
- ISL68221 support in PowerNavigator
Hello, In the ISL68221's datasheet Renesas mentions, that it can be configured using PowerNavigator software. I checked and it's not in the Part Library. I have the newest version of the software (5.4.139). I'm currently waiting for our hardware (which uses ISL68221) to be manufactured ...
Apr 7, 2023 - latest PowerNavigator doesn't support ISL68239?
Hello community, I'm using the chip ISL68239. However while I download latest PowerNavigator 5.4.139, I found that ISL68239 isn't supported in the software. So how to use ISL68239 in my design?
May 6, 2023 - 如何下载PowerNavigator 5.4.343.2版本
如何下载PowerNavigator 5.4.343.2版本
Jul 31, 2023