Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Description

This product is a real-time operating system (real-time OS) that is an implementation of the μITRON4.0 specification. μITRON is the predominant real-time OS for embedded systems in Japan. Its low resource requirements, outstanding real-time performance, and broad range of service calls make it very suitable for embedded systems requiring true real-time and multi-tasking capabilities.

In addition, its high degree of compatibility with the compiler package from Renesas Electronics and multitasking debugging on the IDE will help you greatly reduce development times and get your products to market more quickly.

Note:
All products listed as target devices are obsolete or not recommended for new designs.

Features

  • Conformance with the µITRON4.0 Specification
    The design conforms with the µITRON4.0 Specification, which prescribes a representative OS architecture for embedded control.
  • Real-time performance
    Task switching time is 1.1μsec, which is even faster than the previous product. Time it takes a target task to be activated after a wup_tsk is issued. (SH7750@200MHz, at the time of cache hit) [Learn More]
  • Superb functionality
    Supports more than 100 service calls, such as the dynamic task generation system call.They support various applications.[Learn More]
  • Configurator
    The configurator is equipped which makes the setup of OS construction parameters easier.[Learn More]
  • Supports the multi-task functionality in High-performance Embedded Workshop
    The Debugging Extension is an optional software which supports the following functions:[Learn More]:
    • Displaying the states of OS control objects such as tasks, semaphores, etc.
    • Issues the service calls for task activation and event flag setting etc.
    • Graphically-displayed service call history
  • Cooperation with 3rd parties
    We provide various solutions to deliver great environments for debugger/application software development, distribution of middleware, customization, and hardware platform etc. in conjunction with our partner vendors.
  • Target CPU: SuperH RISC engine Family SH-4、SH-4A (MMU (Memory Management Unit) is not supported.)
  • Supported compiler: C/C++ Compiler Package for SuperH Family
  • Learn More

Release Information

Latest Ver.: V.2.03 Release 00
Released: Nov 01, 2011
Details of upgrade (See Tool News)
Operating Environment
Agreement Details

Target Devices

Type Title Date
Upgrade - OS
Log in to Download ZIP 18.51 MB 日本語
Upgrade - OS
Log in to Download ZIP 20.92 MB 日本語
Upgrade - OS
Log in to Download EXE 15.93 MB 日本語
Upgrade - OS
Log in to Download EXE 18.28 MB 日本語
Upgrade - OS
Log in to Download EXE 15.72 MB 日本語
Upgrade - OS
Log in to Download EXE 18.08 MB 日本語
Upgrade - OS
Log in to Download EXE 15.71 MB 日本語
Upgrade - OS
Log in to Download EXE 18.07 MB 日本語
Upgrade - OS
Log in to Download EXE 15.65 MB 日本語
Upgrade - OS
Log in to Download EXE 18.00 MB 日本語
Upgrade - OS
Log in to Download EXE 16.99 MB 日本語
Upgrade - OS
Log in to Download EXE 19.61 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 6.76 MB 日本語
Upgrade - OS
Log in to Download EXE 10.87 MB 日本語
Upgrade - OS
Log in to Download EXE 12.92 MB 日本語
Upgrade - OS
Log in to Download EXE 9.24 MB 日本語
Upgrade - OS
Log in to Download EXE 10.13 MB 日本語
17 items
Type Title Date
Manual - Development Tools PDF 199 KB 日本語
Manual - Development Tools PDF 113 KB 日本語
Application Note PDF 750 KB 日本語
AI-generated Summary: Real-time OS aware debugging supports various real-time operating systems including HI7200/MP, ThreadX, uC/OS-II, and TOPPERS variants. It operates within High-performance Embedded Workshop on Windows platforms and integrates with SuperH Family RISC engine simulators/debuggers. The document details environment setup, program downloading, OS definition selection, task state monitoring, execution history, and timing display functions.
Tool News - Note PDF 197 KB 日本語
Tool News - Release PDF 233 KB 日本語
Tool News - Note PDF 193 KB 日本語
Manual - Development Tools PDF 2.82 MB 日本語
Tool News - Release PDF 198 KB 日本語
Tool News - Release PDF 200 KB 日本語
Application Note PDF 3.03 MB
AI-generated Summary: The document provides important disclaimers and usage guidelines for semiconductor products, emphasizing that the information is for reference only and subject to change. It highlights that Renesas assumes no liability for damages or third-party rights infringements arising from the use of the data. Safety considerations are stressed, advising users to design circuits with protective measures to prevent injury or damage. Export control restrictions and the need for prior approval for reproductions are also noted.
Technical Update PDF 52 KB 日本語
Tool News - Notification PDF 199 KB 日本語
Tool News - Notification PDF 206 KB 日本語
Technical Update PDF 18 KB 日本語
Guide PDF 550 KB
15 items

Supported CPU Cores

SH-4, SH-4A
*MMU (Memory Management Unit) is not supported.

Functions

The HI7750/4 kernel consists of the following modules. Each module is provided by functions (service calls) .

  • Scheduler
    Manages execution sequence of multiple tasks based on their priority levels.
  • Task management
    Manages task status such as RUNNING, READY, WAITING or SUSPENDED.
  • Task-dependent synchronization
    Changes task status from other task, and synchronizes tasks.
  • Interrupt processing
    Returns from an interrupt handler.
  • Time management
    Sets system timer used by HI7750/4 kernel and starts user-defined alarm handler, cyclic handler and overrun handler.
  • System State Management
    Reports information such as version number of HI7750/4 kernel.
  • Synchronization/communication
    Carries out synchronization and communication between tasks. The following function modules are available:
    • Event flag
      Tasks are synchronized by the status of flags managed by the kernel.
    • Semaphore
      Tasks are synchronized by the semaphore counter value managed by the kernel.
    • Mail box
      Tasks are synchronized by sending or receiving a message.
    • Data queue
      Tasks are synchronized by communicating 4-byte data.
  • Extended Synchronization/Communication
    Carries out synchronization and communication between tasks. The following function modules are available:
    • Message buffer
      Makes use of variable-length data communication to synchronize tasks.
    • Mutex
      Makes use of priority ceiling protocol for avoiding priority inversion to synchronize tasks.
  • Memory pool management
    Dynamically allocates/frees memory area used by tasks. Enables efficient use of memory.
  • Task exception
    Controls execution of task exceptions by, for example, defining or activating a task exception.
  • Cyclic handler function
    Controls the execution of a handler activated periodically.
  • Alarm handler function
    Controls the execution of a handler activated at the specified relative-time.
  • Overrun handler function
    Controls the execution of a handler activated when the specified time has been exceeded.
  • Extended service call function
    Renesas original functions are following:
    • Task event flags
      Makes use of task event flag state to synchronize tasks.
    • Cache support function
      Initialize cache, clear cache, and flush cache etc.

Specifications

(Time takes for a target task to be executed after the wup_tas is issued.):  
Specifications/Functions:・Supports the following functions including uITRON4.0 spec-compliant standard profile.
 ・Service calls for dynamic object creation(cre_???, acre_???) and deletion(del_???)
 ・Mutex (TA_CEIL attribute only)
 ・Message buffer
 ・Variable-length memory pool
 ・Alarm handler
 ・Over handler
・The following are the Renesas-specific functions
 ・Task-attached event flag
 ・Cache support function
 
Scheduling types:Priority basis type / Event-driven type 
Target CPU:SH-4, SH-4A
*MMU is not supported.
 
Service call number:152
(Count xxx_yyy plus ixxx_yyy as one)
 
Maximum object number:1023 (Only the cycle handler and the alarm handler have 15 each)
A maximum value can be selected with the configurator
 
Maximum priority number:255, A maximum value can be selected with the configurator 
Application operating mode:All application programs are operated in privileged mode 
Performance0.45 microseconds (SH7785, 600MHz, cache enabled) 
Kernel code size:From 7.5K bytes to 46K bytes
Kernel RAM usage per task:Data:64 bytes
Stack: 196 bytes
 

Components

Provided itemsExplanationNote
Kernel source programKernel source programProvided only with mass- production licenses which include source code.
Kernel library・Kernel library for system building
・Cache support library
Compliant with big/little endian
Standard header files・ITRON specification common definition files
・Kernel specification definition files
・Other definition files
Header files are provided both in Assembler and C languages
ConfiguratorTo configure a construction parameter—
Various sample programs・CPU initialization routine assembler source
・CPU initialization routine C source
・Exception enter/exit processing assembler source
・Section initialization processing C source
・Section information definition file
・Undefined interrupt detailed information acquisition process source
・System down routine source
・Timer driver source
—
Workspace for construction・HEW workspace for system building
・Project file for separate linkage
・Project file for whole linkage
—
ManualHI7000/4 series user's manual—

Processing Flow

Image
hi7750-4-flow-e

Knowledge Base

  1. Allowed message size to be queued in the mailbox

    No, there isn’t.

    Apr 17, 2017