Skip to main content
Renesas Electronics Corporation

Overview

Description

By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications.

Product Composition

  • Firmware Update Module
  • Demonstration project (Sample applications: Bootloader, Update application)
  • Renesas Image Generator (Initial and update image generation tool)

Features

  • Firmware update functionality can be easily integrated using the RX/RL78 family.
  • The product is equipped with a secure boot function to verify the legitimacy of the firmware.
  • The product offers a variety of update methods, such as Partial update method/Full update method/Dual-Bank method.
  • Demonstration projects are available for boards with compatible devices.
  • The acquisition of update data is implemented in the user application.
    Therefore, various update environments can be constructed.
  • Tools for generating initial/update images for firmware updates are provided. (Renesas Image Generator)
  • About the Firmware Updating Communications Module
    We provide a module that controls communication between the primary MCU and the secondary MCU during firmware updates for the secondary MCU.
    Learn More

Release Information

Target DeviceProduct NameVersion/ReleaseProviding Method
RL78/G22
RL78/G23
RL78/G24
RL78/L23
RL78/G22, RL78/G23, RL78/G24, RL78/L23
Firmware Update Module
Latest Ver.: V.2.04 Release 00
Released: Aug. 27, 2025
Download: RL78/G22, RL78/G23, RL78/G24, RL78/L23 Firmware Update Module Rev.2.05 - Sample Code (ZIP)
RX FamilyRX Family 
Firmware Update Module 
Using Firmware Integration Technology
Latest Ver.: V.2.06 Release 00
Released: Jan. 23, 2026
Download: RX Family Firmware Update module Using Firmware Integration Technology Application Notes Rev.2.06 - Sample Code (ZIP)

Target Devices

Documentation

Design & Development

Sample Code

Additional Details

Function

By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. (A firmware update is a process in which a device overwrites its own firmware with a new version of the firmware. Firmware updates may be applied to fix bugs, add new functions, or improve performance.)

This module has the following functions.

  • Function for importing the update image acquired via the communication interface, etc. into the MCU.
  • Function to write the update image to the built-in flash. (self-programming function)
  • Function to activate the update image.
  • Function to verify the validity of the image and boot. (secure boot function)
  • The following update methods are provided.
    • Partial Update Method
    • Full Update Method (without buffer)
    • Full Update Method (buffer is external flash)
    • Dual-Bank Method (Only for products with dual bank function)
  • Tools for generating initial/update images for firmware updates are provided. (Renesas Image Generator)

Update Method

  • Partial Update Method

    Image
    Partial Update Method
  • Full Update Method (without buffer)

    Image
    Full Update Method (without buffer)
  • Full Update Method (buffer is external flash)

    Image
    Full Update Method (buffer is external flash) RL78 only
  • Dual-Bank Method (Only for products with dual bank function)

    Image
    Dual-Bank Method (Only for products with dual bank function)

Renesas Image Generator

  • Renesas Image Generator is a utility tool that generates firmware images for use with firmware update modules. The Renesas Image Generator can generate the following images used by the firmware update module.
    • Initial image:An image file containing the bootloader and application program that is programmed using Flash Writer at the time of initial system configuration (extension: mot).
    • Update image: An image file containing the firmware update (extension: rsu).

 

  • Generate initial image (Linear mode)

    Image
    Generate initial image (Linear mode)
  • Generate initial image (Dual-bank mode)

    Image
    Generate initial image (Dual-bank mode)
  • Generate update image

    Image
    Generate updated image

Firmware Updating Communications module

The firmware updating communications module is middleware which controls communications between MCUs in which the secondary MCU receives firmware for use in updating from the primary MCU and applies the firmware to updating in a system of the kind shown below, consisting of the primary MCU and the secondary MCU.

Users can easily update the firmware of the secondary MCU by embedding this module into the primary and secondary MCUs.

Image
FirmwareUpdatingCommunicationsModule2

Software configuration of primary MCU-secondary MCU system (RX MCU) using this module

Image
FirmwareUpdatingCommunicationsModule1

Related Documents

TitleIssue date
Firmware Updates for Renesas MCU (PDF | English, 日本語)Apr. 2026

Support

Support Communities

  1. RL78 Firmware Update Module Problems

    Hi all!I'm working with Firmware Update Module for RL78 G23 128p FPBI'm following the procedure in "RL78/G22, RL78/G23, RL78/G24, RL78/L23 Firmware Update Module Rev.2.04" app note with internal buffer method (section 4.5).I have written the ...

    Sep 30, 2025
  2. Missing File Firmware Update Module Using Firmware Integration Technology 1.06

    Hi everyone,Following the documentation R01AN5824EJ0106 Rev.1.06 it is mentioned: "Regarding flow control, refer to the following code from the demo project (fwup_main_owSciDrv). Flow control (transmission stop) is implemented within the UART receive callback function (uart_receive_fileblock)." Does someone knows where to find this code ...

    Jan 25, 2023
  3. Rl78/g23 Firmware update module

    Hello Team,' We are currently evaluating firmware upgrade for RL78/G23 platform with reference with firmware update module application note. The sample code(Bootloader + Application + update application) provide is for RL78/G23 128 FPB MCU. The MCU we are using is RL78/G23 30 Pin with 128KB ...

    May 14, 2025
View All Results from Support Communities (305)

Knowledge Base

  1. RX Family: How to update the firmware

    ... Mode Usage Guide (R01AN6894)] (Sample code available below) This FIT performs firmware updates via a communication interface. It has a secure boot function and supports firmware updates in linear mode and dual mode.[RX Family Firmware Update Module Using Firmware Integration Technology (R01AN6850)][sample code (R01AN6850)] The firmware on the ...

    Jun 3, 2026
  2. What does the FW ecosystem supplied by Renesas include?

    The module comes already pre-programmed. Renesas supplies a SW package (source code) which includes the latest module firmware, the Management tool, application examples, Goal Library and Headers for Synergy S7 host MCU. The module firmware can be updated via the Ethernet interfaces or by the application via a function ...

    Aug 19, 2020
  3. RX Family: Authentication of Encrypted User Image via TSIP & TSIP-Lite

    ... supports firmware update functionality to decrypt encrypted programs and perform MAC verification. This process can be described via following steps: (based on Section 3.14 - Firmware Update, RX family TSIP (Trusted Secure IP) Module Firmware Integration Technology Rev.1.22) Encrypted user image pre-update authentication via integrity verification Verification ...

    Nov 6, 2025
View All Results from Knowledge Base (24)