Skip to main content
Renesas Electronics Corporation

Features

  • Operate from single 5 V supply
  • Typically 80 ns response time at ±15 V
  • Open collector output
  • Minimum fan-out of 2 each side (TTL)
  • High common mode slew rate

Description

The µPC319 is a precision High-Speed dual comparator designed to operate over a wide range of supply voltage down to a 5 V logic supply and ground. Further advantage, they have excellent input characteristics and direct drive capability to all the popular logic families.

Parameters

AttributesValue
Channels (#)2
Single Supply Voltage Range (V)5 - 16
Supply Current Icc/Idd (Max) (mA)12.5
Input Offset Voltage Vio (Max) (mV (±))8
Output Current Io Sink (Typical) (mA)20
Response Time TPLH (Typical) (µs)0.08
ProcessBipolar
FunctionBipolar Voltage Comparator
IBIAS (nA)400
Dual Supply Range (V)V+-16V(Max.)
Input Supply Range (V)5 - 16
IOS (nA)80
IS (mA)8
Offset Voltage (Max) (mV)8

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.49141.27

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Assembly LocationWafer Fab Location
UPC319G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.464Embossed Tape1THAILANDJAPAN
UPC319G2-ALast Time BuyN/AOut of StockSOP1ku | $0.756Embossed Tape1JAPAN, MALAYSIAJAPAN
UPC319G2-E1-ALast Time BuyN/AOut of StockSOP1ku | $0.629Embossed Tape1JAPAN, MALAYSIAJAPAN
UPC319G2-E2-ALast Time BuyN/AIn StockSOP1ku | $0.581Embossed Tape1JAPAN, MALAYSIAJAPAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?