| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 10.2 x 4.4 x 1.49 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | THAILAND |
| Wafer Fab Location | JAPAN |
| Channels (#) | 2 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Function | Bipolar Voltage Comparator |
| IBIAS (nA) | 400 |
| IOS (nA) | 80 |
| IS (mA) | 8 |
| Input Offset Voltage Vio (Max) (mV (±)) | 8 |
| Input Supply Range (V) | 5 - 16 |
| Lead Compliant | No |
| Lead Count (#) | 14 |
| Length (mm) | 10.2 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Offset Voltage (Max) (mV) | 8 |
| Output Current Io Sink (Typical) (mA) | 20 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 10.2 x 4.4 x 1.49 |
| Pkg. Type | SOP |
| Price (USD) | $1.27 |
| Process | Bipolar |
| Qualification Level | Standard |
| Response Time TPLH (Typical) (µs) | 0.08 |
| Single Supply Voltage Range (V) | 5 - 16 |
| Supply Current Icc/Idd (Max) (mA) | 12.5 |
| Tape & Reel | No |
| Temp. Range (°C) | -20 to +80 |
| Thickness (mm) | 1.49 |
| Width (mm) | 4.4 |
The µPC319 is a precision High-Speed dual comparator designed to operate over a wide range of supply voltage down to a 5 V logic supply and ground. Further advantage, they have excellent input characteristics and direct drive capability to all the popular logic families.