Skip to main content
Renesas Electronics Corporation

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current: 100 nA (TYP.)
  • Pulse Response Time: 200 ns (TYP.)
  • Equipped with a Strobe Terminal, ideal for interfacing with logic circuits.
  • Two output circuit formats are possible. (open collector, emitter follower)
  • Large output current capacity to directly drive the LEDs and lamps.

Description

The µPC271 and µPC311 are high-performance general-purpose comparators that have the same input characteristics as general-purpose operational amplifiers and can directly drive standard logic circuits such as TTL, CMOS, and HNIL. Its power supply voltage range is flexible whereby it exhibits excellent characteristics not only in a 5 V single power supply but also in ± 15 V power supply which is equivalent to an operational amplifier. These products are equipped with a strobe terminal and input offset adjustment terminals, thus they can be widely applied to various voltage comparison circuits. Depending on the operating ambient temperature, the µPC271 is suitable for communication application while the µPC311 is suitable for general-purpose usage.

Parameters

AttributesValue
Channels (#)1
Single Supply Voltage Range (V)5 - 32
Supply Current Icc/Idd (Max) (mA)7.5
Input Offset Voltage Vio (Max) (mV (±))7.5
Output Current Io Sink (Typical) (mA)40
Response Time TPLH (Typical) (µs)0.2
ProcessBipolar
FunctionBipolar Voltage Comparator
IBIAS (nA)100
Dual Supply Range (V)V+-16V(Max.)
Input Supply Range (V)5 - 32
IOS (nA)6
IS (mA)5.1
Offset Voltage (Max) (mV)7.5

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.4981.27

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Assembly LocationWafer Fab Location
UPC311G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.323Embossed Tape1THAILANDJAPAN
UPC311G2-ALast Time BuyN/AOut of StockSOP1ku | $0.5911JAPAN, MALAYSIAJAPAN
UPC311G2-E1-ALast Time BuyN/AIn StockSOP1ku | $0.3871JAPAN, MALAYSIAJAPAN
UPC311G2-E2-ALast Time BuyN/AIn StockSOP1ku | $0.3871JAPAN, MALAYSIAJAPAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?