| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TQFN |
| Lead Count (#) | 20 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +105°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| # of Programable Delays (#) | 1 |
| ACMP Channels (#) | 6 |
| Additional Features | Supported in Go Configure™ Software Hub |
| CNT/DLY (Max) (#) | 5 |
| Carrier Type | Tape & Reel |
| D Flip-flops (DFFs) (#) | 16 |
| DCMP | - |
| GPIOs (#) | 11 |
| Interface | I2C |
| LUTs (Max) (#) | 16 |
| Look-up Table (LUTs) | 16 |
| Memory Type | OTP |
| Moisture Sensitivity Level (MSL) | 1 |
| Nominal VDD | 2.3 - 5.5 |
| Oscillator Type | LF OSC, Ring OSC |
| Pattern Generator | 1 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 |
| Price (USD) | $0.91878 |
| Qty. per Reel (#) | 3000 |
| Special Features | 2x Op Amps, 2x Rheostats, Analog Switch |
| Temperature Sensor (ch) (#) | 1 |
The SLG47001-E provides a small, low power component for commonly used analog signal processing and mixed-signal functions. Individual, tunable, analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the macrocells, and the IO pins of the SLG47001-E.