Skip to main content
Renesas Electronics Corporation

Overview

The SLG47001EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47001EV-SKT kit includes the SLG4SA20AL-20x30 socket adapter and 50 SLG47001-EV AnalogPAK™ programmable mixed-signal matrix IC samples.

Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG47001-E AnalogPAK programmable mixed-signal IC with extended temperature range provides a small, low-power component for commonly used analog signal processing and mixed-signal functions.

Features

  • TQFN-20 socket for the SLG47001-E AnalogPAK programmable mixed-signal matrix
  • Connector for GreenPAK Advanced Development Board
  • SLG4SA20AL-20x30 socket adapter
  • 50 SLG47001-EV (TQFN-20) IC samples

Products in the Design

Sample & Buy

SLG47001EV-SKT Socket Adapter

SLG47001EV-SKT

Active
1u | $60.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.

Videos & Training