Overview
The SLG46120P-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46120P-SKT kit includes the SLG4SA12-20x20 socket adapter and 50 SLG46120P GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46120P GreenPAK programmable mixed-signal matrix provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46120P. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- TQFN-12 socket for the SLG46120P GreenPAK™ programmable mixed-signal matrix IC
- SLG4SA12-20x20 socket adapter
- 50 SLG46120P (TQFN-12) IC samples
Sample & Buy