Skip to main content
Renesas Electronics Corporation

Overview

The SLG46120V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46120V-SKT includes the SLG4SA12-16x16 socket adapter and 50 SLG46120V (TQFN-12) GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46120 programmable mixed-signal matrix IC provides a small, low-power component for commonly used mixed-signal functions.

Features

  • TQFN-12 socket for the SLG46120 GreenPAK programmable mixed-signal matrix
  • SLG4SA12-16x16 socket adapter
  • 50 SLG46120V (TQFN-12) IC samples

Products in the Design

Sample & Buy

SLG46120V-SKT Socket Adapter

SLG46120V-SKT

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $60.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.