Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully integrated battery management solution with battery capacity measurement and programmable protection capability.
  • Supports up to 10 Li-ion or Li-Polymer battery cells in series. RAJ240090 supports 3 to 8 series cells, RAJ240100 supports 3 to 10 series cells.
  • Integrated with Renesas Ultra Low Power RL78 CPU core for multi-function process
  • Memory
    • Code flash memory: 128KB
    • Data flash memory (up to 100,000 erase/write cycles): 4 KB
    • SRAM: 7KB
  • Clock generator
    • High-speed on-chip oscillator: up to 32 MHz
    • Low-speed on-chip oscillator:32 KHz
    • AFE high-speed on-chip oscillator: 4.194MHz
    • AFE low-speed on-chip oscillator: 131.072 KHz
  • General Purpose I/O Ports
    • Total: 31 pins
    • CMOS input/output: 20
    • CMOS input: 4
    • N-ch open drain Input/output [6V tolerance]: 4
    • High voltage input/output[VCC tolerance]: 3
  • Serial interface
    • CSI (SPI): 2 channels
    • I2C: 1 channel
    • UART: 2 channels
    • Simplified I2C: 2 channels
    • CAN interface (RS-CAN lite): 1 channel
  • Timer
    • MCU 16-bit timer: 6 channels
    • MCU 12-bit interval timer: 1 channel
    • MCU Real-time clock: 1 channel
    • AFE timer: 2 channels
      • AFE timer A: setting range: 125 ms to 64 s
      • AFE timer B: setting range: 30.52 us to 125 ms
  • Embedded A/D converter
    • AFE 15-bit resolution sigma-delta A/D converter
    • MCU 8/10-bit resolution A/D converter
  • Battery cell voltage and temperature (AN port voltage) detection circuit
    • Monitoring over/under voltage and temperature by Sigma-delta AD converter (AFE) without controlling from MCU
  • Current integration circuit
    • 18-bit resolution sigma-delta A/D converter
  • Impedance measurement circuit
    • Simultaneous measurement of battery voltage and current
  • Over current detection circuit
    • Short circuit current detection
    • Charge overcurrent detection
    • Discharge overcurrent detection
    • Charge wakeup current detection
    • Discharge wakeup current detection
  • Series regulator
    • 3.3V or 5.0V CREG2
    • Over 100mA output current by external Nch MOSFET
  • Charge and Discharge MOSFET control
    • High-side Nch MOSFET drive circuit embedded
    • Programmable MOSFET control by 8-bit PWM
  • Support RTC function
    • To connect external crystal resonator (32.768kHz) and generate internal clock.
  • Voltage and temperature condition
    • Power supply voltage: VCC = 4.0 to 50V
    • Operating ambient temperature : TA= -40 to +85°C
  • Package Information
    • 64-pin plastic mold LQFP ([Body] 10.0mm x 10.0mm,0.5 mm pitch)

Description

RAJ240090/RAJ240100 are Renesas Li-ion battery fuel gauge ICs (FGICs) that consist of an MCU device and an AFE device in a single package. They are packed with a variety of battery management features and the Renesas RL78 CPU core, which has multiple low-power modes and is capable of achieving high performance in ultra-low power operation. RAJ240090/RAJ240100 fuel gauge ICs have control firmware stored in embedded flash memory to control attached embedded analog and digital circuits to perform battery voltage / current / temperature measurement, remaining capacity estimation, over current / voltage / temperature protection, and other battery management operations.

Parameters

AttributesValue
Series Cells3 to 8 Cells
Supply Voltage (V)4 - 50
Comm. InterfaceI2C, UART, CAN
Flash Memory (KB)128
Charge/Discharge FET ControlHigh / Low Side

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP10 x 10 x 1.6640.5
LQFP10 x 10 x 1.764

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Interactive block diagram of the digital otoscope system features a dual/quad Arm Cortex-A55 CPU, Wi-Fi/Bluetooth Low Energy module and Arm Ethos-U55 NPU.
Digital Otoscope
Digital otoscope system for high-resolution inner ear imaging and diagnostics.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Target applicationsPb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
RAJ240090A20GFP#HC2ActiveN/AOut of StockContactLFQFP64#Tape & Reel310 x 10 x 1.7Industrial/Hi-power equipment, Battery Management UnitYes
RAJ240090A20GFP#HC3ActiveAvailableOut of StockContactLFQFP1ku | $3.564#Tape & Reel310 x 10 x 1.6Industrial/Hi-power equipment, Battery Management UnitYesTHAILANDJAPAN
RAJ240090A20GFP#HC0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64#Tape & Reel310 x 10 x 1.7Industrial/Hi-power equipmentYes

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?