Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Buck-Boost Regulators (Integrated FETs)

Renesas offers a comprehensive range of high-performance buck-boost regulators with integrated FETs. These advanced regulators deliver reliable output voltage regulation across the entire power source voltage range. While traditional buck-boost solutions often face challenges, such as lower efficiency and larger footprints compared to buck converters, our innovative designs overcome these limitations.

Renesas buck-boost regulators with integrated FETs excel with their ability to operate with ultra-compact inductors and capacitors, fitting seamlessly into footprints under 14mm². This makes these devices a perfect 2A switching converter solution for space-constrained mobile devices. Featuring an advanced wafer-level CSP package, our regulators require only a single inductor and minimal external components, significantly reducing space requirements. Their switching frequency further minimizes overall power supply solution size, ensuring optimal performance in compact designs.

Space-Saving Design

Space-Saving Design

Renesas supports ultra-compact inductors and capacitors, enabling a board footprint of less than 14mm²—ideal for space-constrained mobile devices.

Simplified Integration

Simplified Integration

Featuring an advanced wafer-level CSP package, these regulators require only a single inductor and minimal external components, reducing design complexity and overall space requirements.

Optimized Performance

Optimized Performance

Renesas differentiates their performance with ultra-low quiescent current and high switching frequencies (1.2 MHz to 2.5 MHz) that enable smaller inductors and capacitors for space-constrained designs.

Power Designer Device Search

A multi load configurator powered by PowerCompass™, that helps identify parts that match your requirements, perform high-level system analysis, and generate custom reference designs.

Input

Supply Input

Output(dc)

OUT 1
OUT 2
OUT 3
OUT 4

PowerCompass doesn't support AC designs yet, however we can take you to our product area of the website that does.

Visit Product Page

Input Voltage Source

Supply Input

Function/Application