Overview
Description
The JP202-EVK system wirelessly transmits either stored still images or captured data from the camera, and data from the temperature/humidity sensor in the Sub-GHz band. The receiver displays the received data on the LCD. This demo kit consists of two Sub-GHz modules (QCIOT-000-CWXPOCZ), one camera sensor kit (JP202-CWXCAMPOCZ), and the EK-RA6M3 MCU evaluation kit (for transmitting images and data from cameras, temperature, and humidity sensors) and EK-RA6M3G MCU evaluation kit (for received images and data display) are required. Also, if you want to check the UART command control operation from a PC, you will need two Digilent Pmod™ USB UART and a USB cable.
Features
- The Pmod (Type 2A) reference design helps customers easily make prototypes
- Solution is offered with Wi-SUN FAN protocol stacks for free
- Easy demo for digital signage or infrastructure monitoring with QuickConnect IoT (QC-IoT) sensors
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 692 KB | |
1 item
|
Design & Development
Software & Tools
Related Boards & Kits
Evaluation Kit for RA6M3 MCU Group
The EK-RA6M3 evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using the Flexible Software Package (FSP) and e2studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring...
Evaluation Kit for RA6M3 MCU Group with Graphics Expansion Boards
The EK-RA6M3G evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. You can utilize rich on-board features along with your choice of popular ecosystem...
Lab on the Cloud
Lab on the Cloud
Product Options
Applied Filters: