Skip to main content
Renesas Electronics Corporation

Overview

The JP202-EVK system wirelessly transmits either stored still images or captured data from the camera, and data from the temperature/humidity sensor in the Sub-GHz band. The receiver displays the received data on the LCD. This demonstration kit consists of two Sub-GHz modules (QCIOT-000-CWXPOCZ), one camera sensor kit (JP202-CWXCAMPOCZ), EK-RA6M3 MCU evaluation kit (for transmitting images and data from cameras, temperature, and humidity sensors), and EK-RA6M3G MCU evaluation kit (for received images and data display) are required. If you want to check the UART command control operation from a PC, you will need two Digilent Pmod™ USB UART and a USB cable.

Features

  • Pmod (Type 2A) reference design helps customers easily make prototypes
  • Solution is offered with Wi-SUN FAN protocol stacks for free
  • Easy demo for digital signage or infrastructure monitoring with QuickConnect IoT (QC-IoT) sensors

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for JP202-EVK

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Evaluation Kit for RA6M3 MCU Group

EK-RA6M3 Active
Provides a feature‑rich platform to evaluate the RA6M3 MCU. Supports advanced embedded development and rapid prototyping.

Evaluation Kit for RA6M3 MCU Group with Graphics Expansion Boards

EK-RA6M3G Active
Demonstrates RA6M3 MCU capabilities with integrated graphics support. Enables evaluation of embedded GUI and display applications.

Videos & Training