Skip to main content
Renesas Electronics Corporation

Description

The JP202-EVK system wirelessly transmits either stored still images or captured data from the camera, and data from the temperature/humidity sensor in the Sub-GHz band. The receiver displays the received data on the LCD. This demonstration kit consists of two Sub-GHz modules (QCIOT-000-CWXPOCZ), one camera sensor kit (JP202-CWXCAMPOCZ), EK-RA6M3 MCU evaluation kit (for transmitting images and data from cameras, temperature, and humidity sensors), and EK-RA6M3G MCU evaluation kit (for received images and data display) are required. If you want to check the UART command control operation from a PC, you will need two Digilent Pmod™ USB UART and a USB cable.

Features

  • Pmod (Type 2A) reference design helps customers easily make prototypes
  • Solution is offered with Wi-SUN FAN protocol stacks for free
  • Easy demo for digital signage or infrastructure monitoring with QuickConnect IoT (QC-IoT) sensors

Applications

Type Title Date
Manual - Hardware PDF 692 KB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 25.48 MB
1 item

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockSampleable
JP202-CWXCAMPOCZLast Time BuyOut of StockAvailable
QCIOT-000-CWXPOCZLast Time BuyOut of StockAvailable