Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Best-In-Class ESD protection: ±15kV IEC61000-4-2 ESD protection on all input, output, and I/O lines
  • 100Mbps guaranteed data rate
  • Six bidirectional channels
  • Auto-direction sensing eliminates direction control logic pins
  • Enable input for logic control of low power SHDN Mode
  • Compatible with 4mA input drivers or larger
  • +1.35V ≤ VL ≤ +3.2V and +2.2V ≤ VCC ≤ +3.6V supply voltage range
  • Pb-Free (RoHS compliant)
  • 16Ld μTQFN (2.6mmx1.8mm) and 16 Ld TQFN (3mmx3mm) packages

Description

The ISL3034E is a 6-channel bidirectional, auto-direction sensing, level translator that provides the required level shifting in multi-voltage systems at data transfer rates up to 100Mbps. The auto-direction sensing feature makes the ISL3034E ideally suited for generic six channel level translation especially if bit-by-bit direction control is desired. The VCC and VL supply voltages set the logic levels on either side of the device. Logic signals on the IC’s VL side appear as higher voltage logic signals on the IC’s VCC side. Logic signals on the IC’s VCC side appear as higher voltage logic signals on the IC’s VL side. The ISL3034E operates at full speed with external input drivers that source as little as 4mA output current. Each I/O channel is pulled up to VCC or VL by an internal 30μA current source, allowing the ISL3034E to be driven by either push-pull or open-drain drivers. Drive the ISL3034E’s enable (EN) input low to place the IC into a low-power shutdown mode with all I/O lines tri-stated. The device features an automatic shutdown mode that places the part in the same shutdown state when VCC is less than VL. The ISL3034E operates with VCC voltages from +2. 2V to +3. 6V and VL voltages from +1. 35V to +3. 2V, making it ideal for data transfer between low-voltage microcontrollers or ASICs and higher voltage components.

Parameters

AttributesValue
Channels (#)6
VL (A-Side) Supply Range (V)1.35 - 3.2
Vcc B-Side Supply Range (V)2.2
IL/Icc Enabled Current18/30
Auto or Manual Direction ControlAuto
High ESD ProtectionIEC61000 Level 4
SHDN ControlVCC < VL or EN Pin
Data Rate (Mbps)100
CLK LoopbackNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN3.0 x 3.0 x 0.80160.5
uTQFN2.6 x 1.8 x 0.00160.4

Application Block Diagrams

HMI SoM with AI Accelerator Block Diagram
HMI SoM with AI Accelerator
Scalable AI-enabled SMARC SoM for high-performance industrial HMI.
Cloud Gateway Module Block Diagram
Cloud Gateway Module
Cloud gateway module enables secure data transfer, robust communication, and flexible power compatibility.
Fleet Tracking Block Diagram
Fleet Tracking
Fleet tracking system with GPS and LTE Cat-M1 for asset monitoring, telematics, transport, and logistics.

Additional Applications

  • Simplifies the Interface Between Two Logic ICs Operating at Different Supply Voltages
  • SD Card and MiniSD Card Level Translation
  • MMC (Multi Media Card) Level Translation
  • Memory Stick Card Level Translation

Applied Filters: