Features
- Low input offset voltage: 8µV, Max.
- Low offset TC: 0.075µV/°C, Max
- Input bias current: 300pA, Max.
- Quiescent current: 18µA, Typ.
- Wide supply range: 1.8V to 5.5V
- Low noise (0.01Hz to 10Hz): 1.1µVP-P, Typ.
- Rail-to-rail inputs and output
- Operating temperature range: -40°C to +125°C
Description
The ISL28133 is a single micropower, chopper stabilized operational amplifier that is optimized for single supply operation from 1.8V to 5.5V. Its low supply current of 18µA and wide input range enable the ISL28133 to be an excellent general purpose op amp for a range of applications. The ISL28133 is ideal for handheld devices that operate off 2AA or single Li-ion batteries. The ISL28133 is available in the 5 Ld SOT-23, the 5 Ld SC70 and the 6 Ld 1. 6mmx1. 6mm µTDFN packages. All devices operate over the extended temperature range of -40°C to +125°C.
Application Block Diagrams
| 3KW Off-Board Electric Vehicle Charger 3KW AC/DC converter can charge light electric vehicles or power high wattage loads. |
Additional Applications
- Bidirectional current sense
- Temperature measurement
- Medical equipment
- Electronic weigh scales
Applied Filters: