Overview
The ISL28133EVAL1Z evaluation board is configured as a precision high-gain (G = 10,000) differential amplifier and demonstrates the level of performance possible with this type of amplifier while operating from battery voltages as low as 2.4V.
The ISL28133 chopper-stabilized rail-to-rail op amp features a low 8µV maximum VOS over-temperature and a 0.1Hz 1/f noise corner frequency, enabling very high gain single-stage DC amplifiers that can operate from single cell batteries while consuming only 20µA of current.
Features
- Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
- Configured for a single op amp connected for single-ended or differential input with closed loop gain of 10,000
- Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)
Sample & Buy
ISL28133EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $51.70Budgetary Price
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.