| CAD Model: | View CAD Model |
| Pkg. Type: | UDFN 8MA1 8 – 5x6 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.32.0051 |
| Pb (Lead) Free | Yes |
| Sample Catalog | Request Samples |
| Pkg. Type | UDFN 8MA1 8 – 5x6 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Deep Power Down (µA) | 0.2 |
| Flash by Task | Boot Loader, System Settings |
| Interface | Single, Dual SPI |
| Key Benefit | Low read and power down current |
| Longevity | 2034 Jan |
| Memory Class | FusionHD |
| Memory Density | 4 |
| Operating Voltage Range (V) | 1.65 - 3.6 |
| Pb (Lead) Free | Yes |
| Read Current (mA) | 3.5 |
| Speed | 85 MHz |
| Temp. Range (°C) | -40 to +125°C |
| Vcc (V) | 1.7-3.6 |
The AT25XE041B is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.