Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Voltage supply: 3.3V±0.3V or 5.0V±0.5V
  • Qualified for industrial applications operating from -40°C to +125°C
  • Output interfaces: SPI, high-speed UART (up to 2Mbit/s), ABI, step/dir, AB/PWM, and UVW
  • High-accuracy sensor with 11-bit accuracy and 14-bit resolution
  • Rotational speed: up to 600K rpm, with less than 100ns propagation delay
  • Automatic gain control (AGC) to compensate for air-gap variations
  • Autocalibration and 16-point linearization for enhanced accuracy
  • Protection features: overvoltage ±18V, reverse-polarity ±18V, ESD, and short-circuit protection
  • On-chip failure diagnostics
  • External auxiliary sensor input
  • Fully customizable sensing element design using the Renesas Inductive Position Sensor Coil Optimizer tool

Description

The RAA2P3200 is a magnet-free, inductive position sensor IC designed for absolute rotary, linear, or arc position sensing in industrial applications. It operates on the principle of eddy currents, detecting the position of a simple metallic target that is moving above a set of coils, comprising one transmitter coil and two receiver coils.

Inductive sensing technology offers significant advantages over magnetic technology, including greater flexibility, easier system integration, and enhanced performance, reliability, and cost efficiency. As a result, it is becoming the preferred choice for a wide range of industrial applications.

Parameters

AttributesValue
FunctionPosition Sensor
Resolution (bits)14
Supply Voltage (V)3.3 - 5
InterfaceSPI, ABI, Step/Dir, UVW, UART, AB/PWM
Temp. Range (°C)-40 to 125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 1.0160.65

Application Block Diagrams

DC servo block diagram features advanced motor control algorithms executed by the motor control MCU and reliable EtherCAT communication.
DC Servo
High-precision DC servo with responsive feedback and EtherCAT‑ready industrial motor control.

Additional Applications

  • Customizable BLDC motor rotor position based on pole pair and accuracy
  • E-scooters and e-bikes
  • Rotor position sensors
  • Motor commutation
  • Resolver replacement
  • Robotics
  • Warehouse automation

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA2P3200E4GSP#HA0ActiveAvailableIn StockTSSOP16#Reel1Yese3 Sn-40 to 125°CMALAYSIATAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. The CRC code provided in the RAA2P3200 programming manual is incorrect.

    Only calculating the all-zero commands for reading the sensor is incorrect. I tried all 8 CRC results of the all-zero command and found that the chip internally recognizes 3, but the code computes 1 (seed=0b101) and 2 (seed=0b1).

    Jan 15, 2026
  2. RAA2P3200 out1(pin13) always drive down.

    I have build RAA2P3200, and try to take with microcontroller (rp2354)however, pin out1(pin13) always drive down. The voltage and internal voltage (1.8v) is fine, TX is out.But pin out1 and out2 is always drive low. The rp2354 microcontroller is driving uart protocol, without connected to out1 ...

    Mar 12, 2026