| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Function | Position Sensor |
| Interface | SPI, ABI, Step/Dir, UVW, UART, AB/PWM |
| Length (mm) | 5 |
| MOQ | 1300 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Price (USD) | $4.2754 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 1300 |
| Qualification Level | Standard |
| Reel Size (in) | 7 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 14 |
| Supply Voltage (V) | 3.3 - 5 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
The RAA2P3200 is a magnet-free, inductive position sensor IC designed for absolute rotary, linear, or arc position sensing in industrial applications. It operates on the principle of eddy currents, detecting the position of a simple metallic target that is moving above a set of coils, comprising one transmitter coil and two receiver coils.
Inductive sensing technology offers significant advantages over magnetic technology, including greater flexibility, easier system integration, and enhanced performance, reliability, and cost efficiency. As a result, it is becoming the preferred choice for a wide range of industrial applications.