Skip to main content

IEC 61508 Functional Safety for Industrial Applications

The importance of functional safety is increasing in order to prevent hazards and risks to people, machinery, and the environment from failure or error at the manufacturing site. However, designing the system and being certified under functional safety standards such as IEC 61508 requires a great deal of effort and time, which increases cost and could delay the product release significantly compared to non-safe development.

Functional Safety Solution

Renesas offers a one-stop functional safety solution comprised of general-purpose 32-bit microcontrollers (MCUs) and microprocessors (MPUs) with various software solution components.

  • Fast: Reduces time for constructing functional safety systems and the certification process on MCUs/MPUs
  • Easy: Can be implemented in various functional safety applications
  • Reliable: Low risk for time to market by building on pre-certified components
Image
Functional Safety Solution Reduces Development Time to 1/3

Note: The software kits in yellow boxes are certified by TÜV Rheinland.

Solution Portfolio

SolutionProduct FamilyRXRARZ
CoreRXv2RXv3CM23CM33CM85CR52
Self-Test Software Kit check_boxcheckcheckcheckcheckcheckcheck
SIL3 System Software Kit check_boxcheckcheck   check
FSoE Application Software Kit check_boxcheckcheck   check
PROFIsafe Application Software Kit check_boxcheckcheck   check
CIP Safety Application Software Kit check_boxcheckcheck   check
Reference Documentcheckcheckcheck*1check*1check*1check*1
Reference Hardware​checkcheck    
IEC 61508 Certified Compiler​s check_boxcheckcheck*2*2*2*2

check_box Certified

SIL = Safety Integrity Level, which is defined in the functional safety standard.

*1: Although the example describes using RX MCUs, it can be used for other MCUs; it is a technical document for the functional safety standard itself and not dedicated to a specific MCU/MPU Family.

*2: EWARM from IAR Systems ready

app_registrationDive into Renesas Functional Solution

Register to request for download access of Functional Safety Solution Kits. Read more to discover the detailed support of each solution kit. 

Request Now

 

Functional Safety System Examples

The following figures show examples of the system configuration for motor control + network control + functional safety.

Figure 1. Use RX or RA MCU in Functional Safety Part

Image
Use RX or RA MCU in Functional Safety Part

Figure 2. Use RZ MPU in Functional Safety Part

Image
Use RZ MCU in Functional Safety Part

 

Solution Introduction

Self-Test Software Kit [RA/RX/RZ]

The Self-Test Software Kit provides a self-diagnostics software library for microcontroller, a complete safety manual, user guide and IEC61508 SIL3 Certificate test report certified by TÜV Rheinland Industrie Service GmbH (Germany). For safe system development, developers can select the information they require from the safety manual and make use of the self-diagnostics software library to alleviate the burden on microcontroller-level development to conform to functional safety.

The Self-Test Software Kit diagnoses the permanent failure of CPU, internal ROM, and internal RAM. Please refer to the reference document for permanent failure diagnosis of other modules and transient failure diagnosis.

Image
RX Functional Safety – Self-Test Software Kit
Image
Diagnosed by Self-Test Software Kit (RX, RA)
Image
Diagnosed by Self-Test Software Kit (RZ)

Test Timing

At startup, interval execution after startup

Running of Test Condition

All execution or division execution

Development Tool (C Compiler)

Renesas CC-RX compiler for functional safety

IAR Embedded Workbench® for Arm FS

SeriesCompilerContentsCertificate
RX200 series*1CC-RX compiler V3.01.00
Image
TÜV Rheinland Certified Functional Safety

IEC61508 Certified Software

  • Self-diagnostics Software Library
  • Safety Manual
  • User Guide
  • IEC61508 Certified Document
RX Family
RX600 series*2CC-RX compiler V3.01.00RX Family
RX700 series*3CC-RX compiler V3.01.00RX Family
Cortex-M85RA8 series*4IAR-EWARM FS V9.50.3RA (CM85)
Cortex-M33RA6 series*5
RA4 series*6
IAR-EWARM FS V9.50.3RA (CM23, 33)
Cortex-M23RA2 series*7
RA0 series*8
Cortex-R52RZ/T series*9
RZ/N series*10
IAR-EWARM FS V9.20.3*11
IAR-EWARM FS V9.50.3*12
RZ (CR52)


*1: RX24U, RX24T, RX230/RX231, RX23T, RX23W, RX23E-A, RX23E-B, RX26T
*2: RX671, RX660, RX66T, RX66N, RX651/RX65N, RX64M
*3: RX72M, RX72T, RX72N, RX71M
*4: RA8D1, RA8M1, RA8T1
*5: RA6M4, RA6M5, RA6E1, RA6E2, RA6T2, RA6T3
*6: RA4M2, RA4M3, RA4E1, RA4E2, RA4T1
*7: RA2A1, RA2A2, RA2L1, RA2E1, RA2E2, RA2E3, RA2L2, RA2T1
*8 RA0E1, RA0E2
*9: RZ/T2M, RZ/T2ME, RZ/T2L, RZ/T2H

*10: RZ/N2L, RZ/N2H
*11: RZ/T2M, RZ/T2L, RZ/N2L
*12: RZ/T2M, RZ/T2ME, RZ/T2L, RZ/N2L , RZ/T2H, RZ/N2H
 

SIL3 System Software Kit [RX/RZ]

The SIL3 System Software Kit provides Functional Safety Platform Software, a safety manual, a user guide, and an IEC61508 SIL3 certificate and test report certified by TÜV Rheinland Industrie Service GmbH (Germany).

It also includes a configuration tool for evaluating the behavior of Functional Safety Platform Software on a PC, and a software development handbook for easy development.

Key Features of the Functional Safety Platform Software in this package:

  • Perform MCU/MPU self-diagnostics and cross monitoring, which vastly reduces the development time and burden when building a redundant, dual safety MCU/MPU system.
  • Execute user application software control.
  • Software partitioning function between safety and non-safety applications for simplified re-certification and enabling the coexistence of safety software and non-safety software.
  • Synchronous process possible on two MCUs/MPUs with multiple clock sources.
Image
RX Functional Safety - SIL3 System Software Kit
ProductCompilerContentsCertificate
RX72M
RX72T
RX72N
RX71M

RX671
RX660
RX66T
RX66N
RX651/RX65N
RX64M

RX26T
RX24U
RX24T
RX230/RX231
RX23T
RX23W
RX23E-A
RX23E-B
CC-RX compiler V3.01.00
Image
TÜV Rheinland Certified Functional Safety
  • IEC61508 Certified Software
    • Functional Safety Platform Software
    • Safety Manual
    • User Guide
  • IEC61508 Certified Document
  • Software Development Handbook
  • Configuration Tool and Manual
RXv2 Core, RXv3 Core
RZ/T2MIAR-EWARM FS V9.20.3RZ/T2M
RZ/T2M (Parallel Use)
RZ/T2M
(CPU Dedicated)
RZ/T2L
RZ/N2L
RZ/T2L, N2L
RZ/T2H
RZ/N2H
RZ/T2H, N2H
IAR-EWARM FS V9.50.3

 

Image
Functional Safety Dual MCU System

 

Safety Network Solutions

  1. FSoE Application Software Kit*1  [RX/RZ]
    Enables FSoE functionality on the EtherCAT slave device*2.
    • Application control
      • FSoE slave state management and data flow control
      • Data transmission/reception control with other user applications
      • Exchange of FSoE data with a pair of MCUs/MPUs
      • Operational diagnosis of the FSoE Application Software itself
    • Protocol stack
      • Diagnosis of input Safety PDU and extraction of safety data (PDU: Protocol Data Unit)
      • CRC calculation of input safety data and generation of Safety PDU for return
  2. PROFIsafe Application Software Kit*3  [RX/RZ]
    Software for realizing PROFIsafe functionalities on the PROFINET slave devices*2.
    • Application control
      • PROFIsafe slave state management and data flow control
      • Data transmission/reception control with other user applications
      • Exchange PROFIsafe data between dual MCUs/MPUs
      • Self-operation diagnosis of PROFIsafe application S/W
  3. CIP Safety Application Software Kit*4 [RX/RZ]
    Enables CIP Safety functionality on the EtherNet/IP slave device*2.
    • Application control
      • CIP Safety target device state management and data flow control
      • Data transmission/reception control with other user applications
      • Exchange of CIP Safety data with a pair of MCU/MPUs
      • Operational diagnosis of the CIP Safety Application Software itself
    • Protocol stack
      • Diagnosis of input Safety PDU and extraction of safety data (PDU: Protocol Data Unit)
      • CRC calculation of input safety data and generation of Safety PDU for return

*1: You must be a member of ETG in order to use.

*2: Please refer to the Industrial Ethernet & Fieldbus page for EtherCAT, PROFINET, and EtherNet/IP slave devices.

*3: You must have purchased PROFIsafe driver from Siemens in order to use.

*4: You must be a member of ODVA in order to use.

Image
IEC 61508 Safety Network Solutions

FSoE Application Software Kit

GroupCompilerContentsCertificate
RX72M
RX72T
RX72N
RX71M

RX671
RX660
RX66T
RX66N
RX651/RX65N
RX64M

RX26T
RX24U
RX24T
RX230/RX231
RX23T
RX23W
RX23E-A
RX23E-B
CC-RX compiler V3.01.00
Image
TÜV Rheinland Certified Functional Safety
  • FSoE Application Software
  • Safety Manual
  • User Guide
  • IEC61508 Certified Document
  • Sample Applications*1:
    • Network Communication IC Interface
    • Data I/O Interface
  • Software Developer's Handbook
RXv2 Core, RXv3 Core
RZ/T2M
RZ/T2L
RZ/N2L
IAR-EWARM FS V9.20.3CR52

Please make sure that you are a member of ETG.
*1: Two sample applications for checking the operation of the FSoE Application Software are bundled.

  • Network Communication IC Interface: Application for data exchange between the network communication IC and the RX MCU/RZ MPU
  • Data I/O Interface: Application for input/output of safety data

PROFIsafe Application Software Kit

GroupCompilerContentsCertificate
RX72M
RX72T
RX72N
RX71M

RX671
RX660
RX66T
RX66N
RX651/RX65N
RX64M

RX26T
RX24U
RX24T
RX230/RX231
RX23T
RX23W
RX23E-A
RX23E-B
CC-RX compiler V3.01.00
Image
TÜV Rheinland Certified Functional Safety
  • PROFIsafe Application Software
  • Safety Manual
  • User Guide
  • IEC61508 Certified Document
  • Sample Applications*1:
    • Network Communication IC Interface
    • Data I/O Interface
  • Software Developer's Handbook
  • Not bundled*2: PROFIsafe communication control driver
RXv2 Core, RXv3 Core
RZ/T2M*3
RZ/T2L
RZ/N2L
IAR-EWARM FS V9.20.3CR52

Please note that you need to purchase PROFIsafe Driver from Siemens. Refer to *2.
*1: Two sample applications for checking the operation of the PROFIsafe Application Software are bundled.

  • Network Communication IC Interface: Application for data exchange between the network communication IC and the RX MCU/RZ MPU
  • Data I/O Interface: Application for input/output of safety data

*2: Please purchase and use the following software from SIEMENS.

  • PROFIsafe Driver V2.2.3 for F-Slaves, which is included in PROFIsafe-Starterkit V3.5.2 with PROFIsafeprofile V2.6 MU1

*3: Please use with Parallel Use SIL3 System Software Kit.

 

CIP Safety Software Kit

GroupCompilerContentsCertificate

RX72M
RX72T
RX72N
RX71M

RX671
RX660
RX66T
RX66N
RX651/RX65N
RX64M

RX26T
RX24U
RX24T
RX230/RX231
RX23T
RX23W
RX23E-A
RX23E-B

CC-RX compiler V3.01.00
Image
TÜV Rheinland Certified Functional Safety
  • CIP Safety Application Software
  • Safety Manual
  • User Guide
  • IEC61508 Certified Document
  • Sample Applications*1:
    • Network Communication IC Interface
    • Data I/O Interface
  • Software Developer's Handbook
RXv2 Core, RXv3 Core
RZ/T2M
RZ/T2L
RZ/N2L
IAR-EWARM FS V9.20.3CR52

Please make sure that you are a member of ODVA.
*1: Two sample applications for checking the operation of the CIP Safety Application Software are bundled.

  • Network Communication IC Interface: Application for data exchange between the network communication IC and the RX MCU/RZ MPU
  • Data I/O Interface: Application for input/output of safety data

Reference Document

The Reference Document is a set of documents that provides guidelines for making certification documents and design tips for functional safety systems.

  1. How to write the document required to obtain the certification of the functional safety standard IEC61508.
  2. The technical know-how is necessary for the development of functional safety equipment.

Content is classified into five categories with various documents

  1. Motor Control System Documents
  2. Concept Phase Documents
  3. Safety Validation Documents
  4. MCU Internal Diagnosis Documents
  5. MCU External Diagnosis Documents
Image
RX Functional Safety – Reference Documents
MCU groupCompilerFull SetNote
- *1- *1RTK0EF0005Z01001ZJFull set includes 20 documents + 6 excel files

*1: This document explains the technical method for dealing with functional safety; therefore, this document is not dependent on the MCU nor the compiler. The reference explanation is based on the RX63N MCU solution. 

IEC 61508 Certified Compilers

For constructing software in the functional safety system, it is necessary to prove that the compiler generates valid code. Renesas offers an IEC 61508-certified C compiler for functional safety.

TÜV-SUD-certified IAR Embedded Workbench is also available.

Product NameContents
C/C++ Compiler Package for RX Family
Image
TÜV Rheinland Certified Functional Safety
  • Compiler component: CC-RX compiler V2.03.00 and V3.01.00
  • IEC 61508 SIL3 certified
IEC 61508 Certification Kit for RX Compilers
V3.01.00: RTCRX0000TC03ZNR
V2.03.00: RTCRX0000TC02ZNR
  • IEC 61508 certificate issued by TÜV Rheinland for the C/C++ compiler for the RX family V2.03.00 and V3.01.00
  • Safety manual, etc.

app_registrationDownload Packages

Register to request download access for Functional Safety Solution Kits

Register

Documentation

Videos & Training