Skip to main content
Renesas Electronics Corporation

Overview

The RAA223021 evaluation board (RTKA223021DE0010BU) is a high voltage flyback converter that is designed to demonstrate a low-cost high-performance isolated AC/DC converter. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 1A of load current. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection, and is designed on a double-sided printed circuit board (PCB) with full-wave input rectification.

Features

  • Universal input
  • EMI compliance for EN 55022/CISPR 22
  • Standby power less than 50mW
  • No audible noise

Products in the Design

Sample & Buy

RTKA223021DE0010BU High Voltage Flyback Converter Evaluation Board - Top

RTKA223021DE0010BU
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
RAA223021 High Voltage Buck Converter Evaluation Board supports 85VAC to 265VAC Input and 12V 667mA Output

Demonstrates a non-isolated high-voltage buck AC/DC converter for compact power supplies. Enables evaluation of power-conversion efficiency and protection functionality.
Recommended Documents: