Skip to main content
Renesas Electronics Corporation

Description

The ISL28005xEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28005 in either a high-side or low-side current sense application. The ISL28005 is available in fixed 100V/V, 50V/V, 20V/V gains.

The ISL28005 is a ground-sensing current sense amplifier that amplifies millivolt current signals developed across sub-1Ω sense resistors.

The ISL28005 sub-family of lower-cost amplifiers for general (current) sensing applications feature measurement accuracies better than 4% and input offset voltages less than 500μV over the -40 °C to +125 °C temperature range.

For greater precision, the ISL28006 sub-family offers gain accuracy and input offset voltages as low as 1% and 300μV over the full temperature range, depending on the device.

Features

  • Low power consumption: 50µA (Typ.)
  • Supply range: 2.7V to 28V
  • Wide common mode input: 0V to 28V
  • Fixed gain versions
    • ISL28005-100: 100V/V
    • ISL28005-50: 50V/V
    • ISL28005-20: 20V/V
  • ISL28005
    • Vos max = 500µV
    • Gain accuracy max = 2%
  • ISL28006
    • Vos max = 250µV
    • Gain accuracy max = 0.7%
    • Adjustable gain option – ISL28006-ADJ

Applications

Type Title Date
Manual - Development Tools PDF 1.48 MB
PCB Design Files ZIP 241 KB
2 items
Part NumberStatusStockBudgetary Price (USD)Description
ISL28005FH-100EVAL1ZActiveIn Stock1u | $46.2Micropower, Rail-to-Rail Input Current Sense Amplifier with Voltage Output and 100V/V Fixed Gain
ISL28005FH-20EVAL1ZActiveIn Stock1u | $46.2Micropower, Rail-to-Rail Input Current Sense Amplifier with Voltage Output and 20V/V Fixed Gain
ISL28005FH-50EVAL1ZActiveIn Stock1u | $46.2Micropower, Rail-to-Rail Input Current Sense Amplifier with Voltage Output and 50V/V Fixed Gain