Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG47003V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes using the SLG47003 programmable mixed-signal matrix IC. It requires the DIP Adapter (SLG4SA-DIP) to use it with the GreenPAK™ Advanced Development Board.

The GreenPAK™ DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This board can speed up your design prototyping and testing. With a small board size of 0.43 x 2.00 inches, it uses a 20-pin DIP footprint with a 0.3-inch width.

Features

  • Simplifies prototyping of SMT ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I²C pull-up resistors
  • A 0R 0805 resistor for disconnecting VDD and VDDA
  • Optional 1-pin header for VDDA
  • Low cost

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47003V-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180

Videos & Training

Support