Skip to main content
Renesas Electronics Corporation

Description

The RZ/V2N AI MPU Evaluation Kit V2.0 (RTK0EF0186C03001BJ) is used to evaluate our RZ/V2N quad-core vision AI MPU. The kit includes a CPU board and an expansion board (EXP board). V2.0 adds support for the DDR Suspend to RAM function, and the power supply circuit configuration has been changed accordingly. We provide an AI Software Development Kit (AI SDK) as the software development environment for this evaluation kit. It allows for the evaluation of low-power AI inference, video streaming, and other built-in features. If you are using an older version of the EVK, please refer to the V1.0 documentation.

Differences from the previous product (V1.0)

  • Suspend to RAM function for DDR
    • Ver1.0 (RTK0EF0186C03000BJ): Not available
    • Ver2.0 (RTK0EF0186C03001BJ): Available

Features

  • Device: RZ/V2N R9A09G056N44GBG
    • Cortex-A55 x4, Cortex-M33 x1
    • AI Accelerator DRP-AI3
    • BGA, 15mm x 15mm 840-pin 0.5mm pitch
  • RZ/V2N Evaluation Board (CPU Board):
    • CPU: RZ/V2N
    • PMIC: RAA215300
    • Clock generator: 5L35023B
    • Main memory: LPDDR4X 8GB x1
    • eMMC: 64GB
    • xSPI Flash memory: 64MB
    • External memory: microSD x2
    • Board-to-board connector for sub boards
  • High-speed interface:
    • Gigabit Ethernet x2 ports
    • USB 3.2 Gen2 x1ch (Host only)
    • USB 2.0 x1ch (OTG)
    • PCIe® Gen3 x1ch (2 lanes max)
    • MIPI® CSI-2® x2ch
    • MIPI DSI® x 1ch
    • GPIO: 86 pins
  • RZ/V2H-EVK Expansion Board (EXP Board): *Shared with RZ/V2H
    • HDMI® Tx x1ch
    • Audio auxiliary input connector x1ch
    • Audio microphone input connector x1ch
    • Audio headphone output connector x1ch
    • Pmod™ x4
  • RZBox Contents:
    • RZ/V2N Evaluation Board
    • RZ/V2H EVK Expansion Board
    • Flexible cable for MIPI DSI
    • Heat sink
    • USB cable (Micro B - Type A)
    • Rubber feet (set of 4)
  • Notes
    • AC adapter is not included. A standard USB Power Delivery adapter and cable supporting 60W power supply should be used with the platform.

Applications

Type Title Date
Manual - Development Tools PDF 1.85 MB 日本語
Application Note PDF 356 KB
Introduces practical example projects for the RZV2N-EVK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZV2N-EVK kit.
PCB Design Files
Log in to Download ZIP 18.65 MB
This dataset includes the schematic, BOM list, PCB data, CAD data, and Gerber data for the CPU board of the RZ/V2N Evaluation Board Kit. For the EXP board dataset, please refer to “RZ/V2H EXP Board Design Data.”
PCB Design Files
Log in to Download ZIP 37.30 MB 日本語
The RZ/V2N Evaluation Kit V2.0 (RTK0EF0186C03001BJ) is an evaluation board kit optimized for evaluating the RZ/V2N. In V2.0, support has been added for the DDR Suspend-to-RAM function, along with corresponding changes to the power supply circuit configuration. This evaluation kit is also compatible with the AI Software Development Kit (AI SDK). Customers using the previous version of the EVK should refer to the Version 1.0 documentation.
Application Note PDF 666 KB
The RZ/V2H Group and the RZ/V2N Group support two boot modes. Since the power supply circuit configuration differs for each boot mode, this document presents example power supply configurations for each mode.
Application Note PDF 275 KB
Available camera modules with MIPI CSI-2 interfaces support RZ/V2L, RZ/V2M, and RZ/V2H platforms. Modules come from partners such as TechNexion, e-con Systems, Shikino High-Tech, and ArduCam, featuring various sensors with pixel resolutions ranging from 1MP to 13MP and shutter types including global and rolling shutters. Necessary software and documentation are provided by the respective camera module makers, who guarantee module operation. Modules support YUV and RGB raw formats, and some serve as reference designs for ISP evaluation. Users must contact camera makers for operational support.
PCB Design Files
Log in to Download ZIP 2.47 MB
7 items

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/V series AI Apps & AI SDK (GitHub)
The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
Software Package Renesas
RUHMI Framework
Accelerate AI application development with a comprehensive platform featuring heterogenous compiler with software frameworks.
Solution Toolkit Renesas
RZ Flexible Software Package (FSP)
The RZ FSP is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs using the Renesas RZ family of Arm microprocessors.
Software Package Renesas
RZ Multi-OS Package
A software package for developing multi-OS solutions, consisting of FSP as a software package for Cortex-M or R core MPUs, and OpenAMP as a standardized API for framework for interprocessor communication.
Software Package Renesas
AI Navigator: IDE for AI Applications
The functions required for the development of embedded systems that use artificial intelligence (AI) have been integrated in AI Navigator, shortening the development periods.
Solution Toolkit Renesas
5 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.15 MB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZV2N-EVK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
1 item
Part NumberStatusStockBudgetary Price (USD)Remarks
RTK0EF0186C03000BJActiveIn Stock1u | $510
RTK0EF0186C03001BJActiveIn Stock1u | $510DDR Suspend to RAM

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/V2N Evaluation Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RZ/V2N Evaluation Kit Documentation