Skip to main content
Renesas Electronics Corporation

Description

The RZ/G3E Evaluation Board Kit consists of a module board (SOM) and a carrier board, ideal for evaluating the features of the RZ/G3E MPU. The module board complies with the SMARC v2.1 standard and is a good reference for module board-based product development.

Main Contents:

  • RZ/G3E SMARC Module Board (SMARC2.1)
  • RZ SMARC Series Carrier Board II (common with RZ/G3S-EVKIT)
  • Various adapter boards, cables, screws, etc.

*Please prepare the following by yourself:

  • 65W USB Type-C Charger and USB Type-C to Type-C cable
    • USB PD support
    • Output: 5V3A, 9V3A, 15V3A, 20V3.25A
  • micro SD UHI-Class 10 8GB or more

*See EVK user's manual for more information.

Features

  • Device: RZ/G3E R9A09G047E57GBG
    • Cortex-A55 x4, Cortex-M33 Single
    • FCBGA 529-pin, 15mmSq body, 0.5mm pitch
  • SMARC Module Board
    • LPDDR4X SDRAM: 4GB × 1pc
    • QSPI flash memory: 16MB × 1pc
    • eMMC memory: 64GB × 1pc
    • PMIC power supply RAA215300A2GNP#HA8 implemented
    • microSD slot x2
    • Parallel interface
    • I3C connector
    • JTAG connector
    • ADC x8 channels
    • Current monitor (USB Micro B)
  • Carrier Board
    • Gigabit Ethernet x2
    • USB2.0 x 2ch (OTG x1ch, Host x2ch)
    • USB3.2 x 1ch (Host x1ch)
    • CAN-FD interface x2
    • MIPI CSI-2 camera interface
    • Micro HDMI, over MIPI-DS
    • LVDS interface x2
    • microSD slot
    • Mono speaker interface, stereo headphone, mic. and aux. interfaces
    • PMOD x3 (Type 3A and Type 6A are exclusive)
    • PCIe Gen3 4-lane slot (G3E supports only 2-lane)
    • M.2 Key E interface
    • M.2 Key B interface and SIM card slot
    • USB Type-C power input

Applications

Type Title Date
Quick Start Guide PDF 335 KB
This guide provides quick start instructions for setting up the RZ/G3E Evaluation Board Kit (EVK) and booting Linux. It enables users to quickly and efficiently set up their EVK using a pre-built image with the HMI SDK, while also introducing the BSP for further development, providing immediate access to the Linux environment and HMI functionality.
Manual - Development Tools PDF 1.79 MB
Application Note PDF 359 KB
Introduces practical example projects for the RZG3E-EVK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZG3E-EVK kit.
Application Note PDF 528 KB
Manual - Hardware ZIP 6.51 MB
Application Note
Log in to Download PDF 646 KB
AI-generated Summary: The Current Measurement Program for the RZ/G series enables precise current measurement, graph plotting, and data saving for RZ/G3S and RZ/G3E evaluation kits. It operates on Windows 10 PCs and interfaces via USB and micro USB connections. The system uses ISL28025FR12Z sensors for voltage and current measurement, with FTDI chips handling USB-I2C conversion. Installation requires placing two files on the PC, and connections involve USB PD and micro USB cables between the PC and EVK boards. The program supports measurement control, trigger setting, data logging, and file management, facilitating detailed current analysis for embedded system evaluation.
PCB Design Files
Log in to Download ZIP 61.47 MB
PCB Design Files
Log in to Download ZIP 44.67 MB
8 items

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G3E Board Support Package
Linux Software Packages for RZ/G3E.
Software Package Renesas
RZ/G3E Ethos Support Package
The RZ/G3E Ethos package provides guidance on deploying and running Arm Ethos-U55 NPU software on the Renesas RZ/G3E platform.
Software Package Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 870.86 MB
Based on the Android Open Source Project (AOSP), the software package supports evaluation of AOSP on Renesas RZ/G3E MPU for industrial HMI use cases. The zip file includes release notes, a user’s manual, prebuilt images for immediate evaluation on an EVK, proprietary binaries, and source code provided as the Renesas BSP, enabling users to evaluate system functionality and performance.
Software & Tools - Evaluation Software
Log in to Download ZIP 909 KB
Application: Consumer Electronics, Industrial
Function: Application Example
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.76 MB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZG3E-EVK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
1 item
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK9947E57S01000BEActiveIn Stock1u | $586.95Available

Support Communities

  1. RZ/G3E-EVKIT Yocto image bitbake failure to compile tensorflow-lite layer

    hello everyone, on RZ/G3E board i followed Linux Start-up Guide (for exactly this board, version 1.0.0) and created successfully Yocto image (host PC: Ubuntu 22.04 LTS, Yocto 5.0.9 scarthgap) using target image core-image-minimal. after that i installed SDK toolchain and ...

    Dec 4, 2025
  2. Missing trusted-firmware-a.inc in meta-rz-bsp for RZ/G3E Yocto Build

    Hi all, I’m building core-image-minimal for the RZ/G3E-EVKIT using the Renesas Yocto BSP. Using VLP package RTK0EF0045Z0040AZJ-v1.0.0.zip and followed the steps mentioned in RZ/G3E-EVKIT Linux Startup guide. The build fails with following error: Could not include required ...

    Feb 13, 2026